目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
CE-01 - Plot cylindrique fixation double, acier
LYPSIS
A3-Locating
Powered by
CAD模型選擇
{lypsis/a3-centrage/ce_01.prj},{NB=lypsis_ce01_16_CE-01_1_D16},{CODE=CE-01_1_D16},{D=16},{M=M4},{ME=M5},{L2=16},{L4=10.98},{B=8.0},{C=0.5},{E=7.50},{F=6.48},{G=10.978},{J=4.50},{CH=1.0},{ME1=5},{PPATH=ce_01/ce_01_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
c-Lypsis
ⁿ/ₐ
D
ⁿ/ₐ
M
ⁿ/ₐ
ME
ⁿ/ₐ
L2
ⁿ/ₐ
L4
ⁿ/ₐ
B
ⁿ/ₐ
C
ⁿ/ₐ
E
ⁿ/ₐ
F
ⁿ/ₐ
G
ⁿ/ₐ
J
ⁿ/ₐ
CH
ⁿ/ₐ
ME1
ⁿ/ₐ
PPATH
ⁿ/ₐ
lypsis_ce01_10_CE-01_1_D1...
CE-01_1_D10
10
M3
M4
11
7.25
6.0
0.5
6.00
3.75
8.008
3.50
0.5
4
ce_01/ce_01_asmsbl.prj
lypsis_ce01_12_CE-01_1_D1...
CE-01_1_D12
12
M3
M4
16
7.25
6.0
0.5
6.00
3.75
8.008
3.50
1.0
4
ce_01/ce_01_asmsbl.prj
lypsis_ce01_14_CE-01_1_D1...
CE-01_1_D14
14
M4
M5
16
8.22
8.0
0.5
7.50
3.72
9.508
4.50
1.0
5
ce_01/ce_01_asmsbl.prj
lypsis_ce01_16_CE-01_1_D1...
CE-01_1_D16
16
M4
M5
16
10.98
8.0
0.5
7.50
6.48
10.978
4.50
1.0
5
ce_01/ce_01_asmsbl.prj
lypsis_ce01_20_CE-01_1_D2...
CE-01_1_D20
20
M6
M8
26
13.06
11.0
0.5
10.50
6.56
14.008
6.50
1.0
8
ce_01/ce_01_asmsbl.prj
lypsis_ce01_26_CE-01_1_D2...
CE-01_1_D26
26
M6
M8
26
17.50
10.0
0.5
10.50
11.00
18.008
6.50
1.0
8
ce_01/ce_01_asmsbl.prj
lypsis_ce01_30_CE-01_1_D3...
CE-01_1_D30
30
M8
M10
35
21.50
12.0
0.5
13.50
13.00
21.988
8.50
1.0
10
ce_01/ce_01_asmsbl.prj
lypsis_ce01_42_CE-01_1_D4...
CE-01_1_D42
42
M8
M10
45
27.50
12.0
0.5
13.50
19.00
31.988
8.50
1.0
10
ce_01/ce_01_asmsbl.prj
lypsis_ce01_50_CE-01_1_D5...
CE-01_1_D50
50
M10
M12
49
27.50
14.0
0.5
16.50
17.00
40.008
10.50
1.0
12
ce_01/ce_01_asmsbl.prj
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表