目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
PF-02 - Plaque frottement bronze inserts graphite
LYPSIS
A2-Guiding
Powered by
CAD模型選擇
{lypsis/a2-guidage/pf_02.prj},{NB=lypsis_pf02_0159171},{CODE=0159171},{T=32},{L=125},{E=10},{L1=85},{L2=-},{D1=7},{D2=11},{SCREW=M6},{NRSCREW=2},{L21=0},{T1=31.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code article
ⁿ/ₐ
T
[mm]
L
[mm]
E
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
SCREW
U01
ⁿ/ₐ
NRSCREW
Nombre de vis
[mm]
LYPSIS - PF-02 - 0159167
0159167
20
100
10
60
-
7
11
M6
2
LYPSIS - PF-02 - 0159168
0159168
20
160
10
120
60
7
11
M6
3
LYPSIS - PF-02 - 0159169
0159169
25
100
10
60
-
7
11
M6
2
LYPSIS - PF-02 - 0159170
0159170
25
160
10
120
60
7
11
M6
3
LYPSIS - PF-02 - 0159171
0159171
32
125
10
85
-
7
11
M6
2
LYPSIS - PF-02 - 0159172
0159172
32
160
10
120
60
7
11
M6
3
LYPSIS - PF-02 - 0159173
0159173
32
200
10
140
70
7
11
M6
3
LYPSIS - PF-02 - 0159174
0159174
40
125
10
85
-
7
11
M6
2
LYPSIS - PF-02 - 0159175
0159175
40
160
10
120
60
7
11
M6
3
LYPSIS - PF-02 - 0159176
0159176
40
200
10
140
70
7
11
M6
3
LYPSIS - PF-02 - 0159177
0159177
40
250
10
190
95
7
11
M6
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8.8 - Cover plates
voestalpine
15.06.2023
8.9 - Cover strips with screwed-on wear plates WF750/1A
voestalpine
15.06.2023
Z45 - Barre de guidage plate
STRACK
15.09.2022
Angular bracket profile - System profiles
Bahr Modultechnik
27.02.2023
8.2 - Cover plates / steel hardened with and without mounting holes
voestalpine
15.06.2023
8.7 - Cover plates, thickness = 10mm
voestalpine
15.06.2023
Modèle 19-394 - Loquet à compression à serrage fixe, grande capacité - Fend...
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
K 2300 (KS 2300) - Support plates - DME
D-M-E
08.08.2018
SN3872 - Plaque de recouvrement, Norme de VW 39D 890
STRACK
25.10.2022
8.1 - Cover plates
voestalpine
15.06.2023
BK 4018 (BKS 4018) - Slides - DME
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表