目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
PF-01 - Plaque frottement bronze inserts graphite "à couper"
LYPSIS
A2-Guiding
Powered by
CAD模型選擇
{lypsis/a2-guidage/pf_01.prj},{NB=lypsis_pf01_0159372},{CODE=0159372},{T=32},{L=400},{E=6},{L1=16},{SCREW=M6},{T1=31.900},{E1=6.200},{K=3.720}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code article
ⁿ/ₐ
T
[mm]
L
[mm]
E
[mm]
L1
[mm]
SCREW
V02
ⁿ/ₐ
LYPSIS - PF-01 - 0159371
0159371
25
315
5
8
M6
LYPSIS - PF-01 - 0159372
0159372
32
400
6
16
M6
LYPSIS - PF-01 - 0159373
0159373
40
500
8
20
M8
LYPSIS - PF-01 - 0159374
0159374
40
500
12
20
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PBG210 - Two level Bronze sliding plate with graphite inserts without holes
RCM
27.11.2019
PF-03 - Plaque frottement bronze inserts graphite
LYPSIS
01.08.2022
Z4170 - Barre de guidage plate, autolubrificantes
STRACK
04.10.2022
PF-02 - Plaque frottement bronze inserts graphite
LYPSIS
13.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表