目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
CG-01S - Colonne guidage butée acier
LYPSIS
A2-Guiding
Powered by
CAD模型選擇
{lypsis/a2-guidage/cg_01s.prj},{NB=lypsis_cg01s_0156409},{CODE=0156409},{D=20},{L=202},{T=32},{E=6},{M=10x25},{S=36},{M1=10},{P=21},{G=0},{B=38},{A=18},{F=19.3},{C=19},{X=2.5},{I=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
C-Lypsis
ⁿ/ₐ
D
[mm]
ⁿ/ₐ
L
[mm]
ⁿ/ₐ
T
[mm]
ⁿ/ₐ
E
[mm]
ⁿ/ₐ
M
[mm]
ⁿ/ₐ
S
[mm]
ⁿ/ₐ
P
[mm]
ⁿ/ₐ
LYPSIS - CG-01S - 0156400
0156400
16
102
26
5
8x20
25
17
LYPSIS - CG-01S - 0156401
0156401
16
122
26
5
8x20
32
17
LYPSIS - CG-01S - 0156402
0156402
16
142
26
5
8x20
32
17
LYPSIS - CG-01S - 0156403
0156403
16
162
26
5
8x20
32
17
LYPSIS - CG-01S - 0156404
0156404
16
182
26
5
8x20
36
17
LYPSIS - CG-01S - 0156405
0156405
20
122
32
6
10x25
32
21
LYPSIS - CG-01S - 0156406
0156406
20
142
32
6
10x25
32
21
LYPSIS - CG-01S - 0156407
0156407
20
162
32
6
10x25
36
21
LYPSIS - CG-01S - 0156408
0156408
20
182
32
6
10x25
36
21
LYPSIS - CG-01S - 0156409
0156409
20
202
32
6
10x25
36
21
LYPSIS - CG-01S - 0156410
0156410
20
222
32
6
10x25
45
21
LYPSIS - CG-01S - 0156411
0156411
20
242
32
6
10x25
45
21
LYPSIS - CG-01S - 0156412
0156412
25
122
38
7
12x25
36
25
LYPSIS - CG-01S - 0156413
0156413
25
142
38
7
12x25
36
25
LYPSIS - CG-01S - 0156414
0156414
25
162
38
7
12x25
36
25
LYPSIS - CG-01S - 0156415
0156415
25
182
38
7
12x25
45
25
LYPSIS - CG-01S - 0156416
0156416
25
202
38
7
12x25
45
25
LYPSIS - CG-01S - 0156417
0156417
25
222
38
7
12x25
45
25
LYPSIS - CG-01S - 0156418
0156418
25
242
38
7
12x25
45
25
LYPSIS - CG-01S - 0156419
0156419
25
262
38
7
12x25
45
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表