目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
BG-09 R - Bague guidage épaulée bronze inserts graphite avec rainure circlips
LYPSIS
A2-Guiding
Powered by
CAD模型選擇
{lypsis/a2-guidage/bg_09r.prj},{NB=lypsis_bg_09r_0157896},{CODE=0157896},{D1=24},{L=56},{D=30},{T=35},{D2=40.5},{L1=48},{E=6},{L2=45.0},{R=2.5},{D3=27.9},{E1=1.50},{REFCOM=BG-09 R [24x56]}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
c-Lypsis
ⁿ/ₐ
D1
[mm]
L
[mm]
D
[mm]
T
[mm]
D2
[mm]
L1
[mm]
E
[mm]
L2
[mm]
R
[mm]
D3
[mm]
E1
[mm]
REFCOM
Ref. com.
ⁿ/ₐ
lypsis_bg_09r_0157820
0157820
9
12
14
16
22.0
0
3
5.5
2.0
12.9
1.00
BG-09 R [9x12]
lypsis_bg_09r_0157821
0157821
9
17
14
16
22.0
0
3
10.5
2.0
12.9
1.00
BG-09 R [9x17]
lypsis_bg_09r_0157822
0157822
9
22
14
16
22.0
0
3
15.5
2.0
12.9
1.00
BG-09 R [9x22]
lypsis_bg_09r_0157823
0157823
9
27
14
16
22.0
0
3
20.5
2.0
12.9
1.00
BG-09 R [9x27]
lypsis_bg_09r_0157824
0157824
9
36
14
16
22.0
0
3
29.5
2.0
12.9
1.00
BG-09 R [9x36]
lypsis_bg_09r_0157825
0157825
9
46
14
16
22.0
24
3
39.5
2.0
12.9
1.00
BG-09 R [9x46]
lypsis_bg_09r_0157826
0157826
9
56
14
16
22.0
24
3
49.5
2.0
12.9
1.00
BG-09 R [9x56]
lypsis_bg_09r_0157827
0157827
10
12
14
16
22.0
0
3
5.5
2.0
12.9
1.00
BG-09 R [10x12]
lypsis_bg_09r_0157828
0157828
10
17
14
16
22.0
0
3
10.5
2.0
12.9
1.00
BG-09 R [10x17]
lypsis_bg_09r_0157829
0157829
10
22
14
16
22.0
0
3
15.5
2.0
12.9
1.00
BG-09 R [10x22]
lypsis_bg_09r_0157830
0157830
10
27
14
16
22.0
0
3
20.5
2.0
12.9
1.00
BG-09 R [10x27]
lypsis_bg_09r_0157831
0157831
10
36
14
16
22.0
0
3
29.5
2.0
12.9
1.00
BG-09 R [10x36]
lypsis_bg_09r_0157832
0157832
10
46
14
16
22.0
24
3
39.5
2.0
12.9
1.00
BG-09 R [10x46]
lypsis_bg_09r_0157833
0157833
10
56
14
16
22.0
24
3
49.5
2.0
12.9
1.00
BG-09 R [10x56]
lypsis_bg_09r_0157834
0157834
12
17
18
23
26.8
0
6
7.0
2.0
16.5
1.20
BG-09 R [12x17]
lypsis_bg_09r_0157835
0157835
12
22
18
23
26.8
0
6
12.0
2.0
16.5
1.20
BG-09 R [12x22]
lypsis_bg_09r_0157836
0157836
12
27
18
23
26.8
0
6
17.0
2.0
16.5
1.20
BG-09 R [12x27]
lypsis_bg_09r_0157837
0157837
12
36
18
23
26.8
0
6
26.0
2.0
16.5
1.20
BG-09 R [12x36]
lypsis_bg_09r_0157838
0157838
12
46
18
23
26.8
24
6
36.0
2.0
16.5
1.20
BG-09 R [12x46]
lypsis_bg_09r_0157839
0157839
12
56
18
23
26.8
24
6
46.0
2.0
16.5
1.20
BG-09 R [12x56]
lypsis_bg_09r_0157840
0157840
14
17
20
25
29.0
0
6
7.0
2.0
18.5
1.20
BG-09 R [14x17]
lypsis_bg_09r_0157841
0157841
14
22
20
25
29.0
0
6
12.0
2.0
18.5
1.20
BG-09 R [14x22]
lypsis_bg_09r_0157842
0157842
14
27
20
25
29.0
0
6
17.0
2.0
18.5
1.20
BG-09 R [14x27]
lypsis_bg_09r_0157843
0157843
14
36
20
25
29.0
0
6
26.0
2.0
18.5
1.20
BG-09 R [14x36]
lypsis_bg_09r_0157844
0157844
14
46
20
25
29.0
30
6
36.0
2.0
18.5
1.20
BG-09 R [14x46]
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BT-01 - Butée acier
LYPSIS
13.09.2022
CG-04 - Colonne guidage butée lisse acier
LYPSIS
13.09.2022
RE-01 - Ressort de compression, charges extra-légères
LYPSIS
24.11.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表