目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
BG-08 R - Bague guidage épaulée avec rainure circlips
LYPSIS
A2-Guiding
Powered by
CAD模型選擇
{lypsis/a2-guidage/bg_08r.prj},{NB=lypsis_bg_08r_0156860},{CODE=0156860},{D1=24},{L=46},{D=30},{T=35},{D2=40.5},{L1=0},{E=6},{L2=35.0},{R=2.5},{D3=27.9},{E1=1.50},{REFCOM=BG-08 R [24X46]}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
c-Lypsis
[mm]
D1
[mm]
L
[mm]
D
[mm]
T
[mm]
D2
[mm]
L1
[mm]
E
[mm]
L2
[mm]
R
[mm]
D3
[mm]
E1
[mm]
REFCOM
Ref. com.
ⁿ/ₐ
LYPSIS - BG-08 R - 015677...
0156770
9
12
14
16
22.0
0
3
5.5
2.0
12.9
1.00
BG-08 R [9X12]
LYPSIS - BG-08 R - 015677...
0156771
9
17
14
16
22.0
0
3
10.5
2.0
12.9
1.00
BG-08 R [9X17]
LYPSIS - BG-08 R - 015677...
0156772
9
22
14
16
22.0
0
3
15.5
2.0
12.9
1.00
BG-08 R [9X22]
LYPSIS - BG-08 R - 015677...
0156773
9
27
14
16
22.0
0
3
20.5
2.0
12.9
1.00
BG-08 R [9X27]
LYPSIS - BG-08 R - 015677...
0156774
9
36
14
16
22.0
0
3
29.5
2.0
12.9
1.00
BG-08 R [9X36]
LYPSIS - BG-08 R - 015677...
0156775
9
46
14
16
22.0
22
3
39.5
2.0
12.9
1.00
BG-08 R [9X46]
LYPSIS - BG-08 R - 015677...
0156776
9
56
14
16
22.0
22
3
49.5
2.0
12.9
1.00
BG-08 R [9X56]
LYPSIS - BG-08 R - 015677...
0156777
10
12
14
16
22.0
0
3
5.5
2.0
12.9
1.00
BG-08 R [10X12]
LYPSIS - BG-08 R - 015677...
0156778
10
17
14
16
22.0
0
3
10.5
2.0
12.9
1.00
BG-08 R [10X17]
LYPSIS - BG-08 R - 015677...
0156779
10
22
14
16
22.0
0
3
15.5
2.0
12.9
1.00
BG-08 R [10X22]
LYPSIS - BG-08 R - 015678...
0156780
10
27
14
16
22.0
0
3
20.5
2.0
12.9
1.00
BG-08 R [10X27]
LYPSIS - BG-08 R - 015678...
0156781
10
36
14
16
22.0
0
3
29.5
2.0
12.9
1.00
BG-08 R [10X36]
LYPSIS - BG-08 R - 015678...
0156782
10
46
14
16
22.0
22
3
39.5
2.0
12.9
1.00
BG-08 R [10X46]
LYPSIS - BG-08 R - 015678...
0156783
10
56
14
16
22.0
22
3
49.5
2.0
12.9
1.00
BG-08 R [10X56]
LYPSIS - BG-08 R - 015678...
0156784
12
12
18
23
26.8
0
6
0.0
2.0
16.5
1.20
BG-08 R [12X12]
LYPSIS - BG-08 R - 015678...
0156785
12
17
18
23
26.8
0
6
7.0
2.0
16.5
1.20
BG-08 R [12X17]
LYPSIS - BG-08 R - 015678...
0156786
12
22
18
23
26.8
0
6
12.0
2.0
16.5
1.20
BG-08 R [12X22]
LYPSIS - BG-08 R - 015678...
0156787
12
27
18
23
26.8
0
6
17.0
2.0
16.5
1.20
BG-08 R [12X27]
LYPSIS - BG-08 R - 015678...
0156788
12
36
18
23
26.8
0
6
26.0
2.0
16.5
1.20
BG-08 R [12X36]
LYPSIS - BG-08 R - 015678...
0156789
12
46
18
23
26.8
36
6
36.0
2.0
16.5
1.20
BG-08 R [12X46]
LYPSIS - BG-08 R - 015679...
0156790
12
56
18
23
26.8
36
6
46.0
2.0
16.5
1.20
BG-08 R [12X56]
LYPSIS - BG-08 R - 015679...
0156791
14
12
20
25
29.0
0
6
0.0
2.0
18.5
1.20
BG-08 R [14X12]
LYPSIS - BG-08 R - 015679...
0156792
14
17
20
25
29.0
0
6
7.0
2.0
18.5
1.20
BG-08 R [14X17]
LYPSIS - BG-08 R - 015679...
0156793
14
22
20
25
29.0
0
6
12.0
2.0
18.5
1.20
BG-08 R [14X22]
LYPSIS - BG-08 R - 015679...
0156794
14
27
20
25
29.0
0
6
17.0
2.0
18.5
1.20
BG-08 R [14X27]
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CE-11 - Centreur cylindrique acier
LYPSIS
13.09.2022
CG-04 - Colonne guidage butée lisse acier
LYPSIS
13.09.2022
CG-07 - Colonne guidage épaulée plot centrage acier
LYPSIS
01.08.2022
CE-08 - Centreur rectangulaire fixation verticale acier
LYPSIS
13.09.2022
PH - Headed Drill Jig Bushes - Metric
Boneham
29.09.2023
ADVUL - Vérin compact
Festo
01.02.2024
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
Berger Tools
16.03.2023
BG-10 - Bague guidage épaulée plot centrage acier
LYPSIS
01.08.2022
Lubricator BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Baugruppe BG22 F100 - Baugruppe BG22 F100
Sikla
08.04.2024
Service 2 unit BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG0 - Futura series
Knocks Fluid-Technik
26.08.2021
BEBA - Demountable bush steel/bronze ISO 9448
Berger Tools
16.03.2023
CEA - Demountable guide pillar
Berger Tools
28.11.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表