您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
S-3S-FLA - Push-pull connector - Elbow plug, cable collet
LEMO
LOW VOLTAGE CONNECTOR
S-SERIES
Elbow plug
3S
Powered by
CAD模型選擇
{lemo/low20voltage20connector/s-series/elbow20plug/3s/s-3s-fla.prj},{NB=FLA.3S.306.CLAC62},{REF=FLA.3S.306.CLAC62},{DESC=Elbow plug, cable collet},{CONTACT=6},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest:|A|2100 V (AC), 3000 V (DC)},{MAXA=14},{IPRATING=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
IPRATING
ⁿ/ₐ
FLA.3S.302.CLAC10
FLA.3S.302.CLAC10
Elbow plug, cable collet
2
-55
250
Vtest:|A|3000 V (AC), 420...
23
50
FLA.3S.302.CLAC11
FLA.3S.302.CLAC11
Elbow plug, cable collet
2
-55
250
Vtest:|A|3000 V (AC), 420...
23
50
FLA.3S.302.CLAC42
FLA.3S.302.CLAC42
Elbow plug, cable collet
2
-55
250
Vtest:|A|3000 V (AC), 420...
23
50
FLA.3S.302.CLAC82
FLA.3S.302.CLAC82
Elbow plug, cable collet
2
-55
250
Vtest:|A|3000 V (AC), 420...
23
50
FLA.3S.302.CLAC52
FLA.3S.302.CLAC52
Elbow plug, cable collet
2
-55
250
Vtest:|A|3000 V (AC), 420...
23
50
FLA.3S.302.CLAC97
FLA.3S.302.CLAC97
Elbow plug, cable collet
2
-55
250
Vtest:|A|3000 V (AC), 420...
23
50
FLA.3S.303.CLAC72
FLA.3S.303.CLAC72
Elbow plug, cable collet
3
-55
250
Vtest:|A|1500 V (AC), 210...
20
50
FLA.3S.302.CLAC72
FLA.3S.302.CLAC72
Elbow plug, cable collet
2
-55
250
Vtest:|A|3000 V (AC), 420...
23
50
FLA.3S.303.CLAC82
FLA.3S.303.CLAC82
Elbow plug, cable collet
3
-55
250
Vtest:|A|1500 V (AC), 210...
20
50
FLA.3S.303.CLLC11
FLA.3S.303.CLLC11
Elbow plug, cable collet
3
-55
250
Vtest:|A|1500 V (AC), 210...
20
50
FLA.3S.303.CLAC92
FLA.3S.303.CLAC92
Elbow plug, cable collet
3
-55
250
Vtest:|A|1500 V (AC), 210...
20
50
FLA.3S.304.CLAC82
FLA.3S.304.CLAC82
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.304.CLAC42
FLA.3S.304.CLAC42
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.304.CLAC52
FLA.3S.304.CLAC52
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.304.CLAC62
FLA.3S.304.CLAC62
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.304.CLAC72
FLA.3S.304.CLAC72
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.304.CLAC92
FLA.3S.304.CLAC92
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.304.NLAC42
FLA.3S.304.NLAC42
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.304.NLAC52
FLA.3S.304.NLAC52
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.305.CLAC52
FLA.3S.305.CLAC52
Elbow plug, cable collet
5
-55
250
Vtest:|A|1500 V (AC), 210...
50
FLA.3S.304.NNAC52
FLA.3S.304.NNAC52
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.305.CLAC42
FLA.3S.305.CLAC42
Elbow plug, cable collet
5
-55
250
Vtest:|A|1500 V (AC), 210...
50
FLA.3S.306.CLAC52
FLA.3S.306.CLAC52
Elbow plug, cable collet
6
-55
250
Vtest:|A|2100 V (AC), 300...
14
50
FLA.3S.304.NLAC72
FLA.3S.304.NLAC72
Elbow plug, cable collet
4
-55
250
Vtest:|A|1500 V (AC), 210...
18
50
FLA.3S.306.CLAC62
FLA.3S.306.CLAC62
Elbow plug, cable collet
6
-55
250
Vtest:|A|2100 V (AC), 300...
14
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表