您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
E-3E-FFA - Push-pull connector - Straight plug, cable collet
LEMO
LOW VOLTAGE CONNECTOR
E-SERIES
Plug
3E
Powered by
CAD模型選擇
{lemo/low20voltage20connector/e-series/plug/3e/e-3e-ffa.prj},{NB=FFA.3E.304.CLAC70},{REF=FFA.3E.304.CLAC70},{DESC=Straight plug, cable collet},{CONTACT=4},{MINTEMP=-55},{MAXTEMP=200},{TESTV=Vtest:|A|1500 V (AC), 2100 V (DC)},{MAXA=18},{IPRATING=68}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
IPRATING
ⁿ/ₐ
FFA.3E.650.CTAC11
FFA.3E.650.CTAC11
Straight plug, cable coll...
1 Triax (50 Ohm)
-55
200
Vtest:|A|1200 V (AC), 169...
15
68
FFA.3E.650.CTAC50
FFA.3E.650.CTAC50
Straight plug, cable coll...
1 Triax (50 Ohm)
-55
200
Vtest:|A|1200 V (AC), 169...
15
68
FFA.3E.650.CLAC11
FFA.3E.650.CLAC11
Straight plug, cable coll...
1 Triax (50 Ohm)
-55
200
Vtest:|A|1200 V (AC), 169...
15
68
FFA.3E.675.CTYC10
FFA.3E.675.CTYC10
Straight plug, cable coll...
1 Triax (75 Ohm)
-55
200
6
68
FFA.3E.802.CLAC40
FFA.3E.802.CLAC40
Straight plug, cable coll...
1 Coax (50 Ohm), 2 Low V.
-55
200
Vtest:|A|2100 V (AC), 300...
14
68
FFA.3E.675.CTAC30
FFA.3E.675.CTAC30
Straight plug, cable coll...
1 Triax (75 Ohm)
-55
200
Vtest:|A|1200 V (AC), 169...
6
68
FFA.3E.650.CTAC80
FFA.3E.650.CTAC80
Straight plug, cable coll...
1 Triax (50 Ohm)
-55
200
Vtest:|A|1200 V (AC), 169...
15
68
FFA.3E.405.CTAC90
FFA.3E.405.CTAC90
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
15
68
FFA.3E.405.CTAC11
FFA.3E.405.CTAC11
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
15
68
FFA.3E.405.CTLC85
FFA.3E.405.CTLC85
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
15
68
FFA.3E.410.CLAC11
FFA.3E.410.CLAC11
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.410.CLAC75
FFA.3E.410.CLAC75
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.410.CTAC55
FFA.3E.410.CTAC55
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.410.CTAC40
FFA.3E.410.CTAC40
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.410.CTAC60
FFA.3E.410.CTAC60
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.410.CTAC30
FFA.3E.410.CTAC30
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.410.CTAC65
FFA.3E.410.CTAC65
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.410.CTLC60
FFA.3E.410.CTLC60
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.410.CTAC85
FFA.3E.410.CTAC85
Straight plug, cable coll...
1 High Voltage
-55
200
Test voltage (kV DC) |A|...
10
68
FFA.3E.704.CJAC60
FFA.3E.704.CJAC60
Straight plug, cable coll...
1 High V. 4 Low V.
-55
200
Working voltage HV contac...
6
68
FFA.3E.705.CLAC11
FFA.3E.705.CLAC11
Straight plug, cable coll...
1 High V. 5 Low V.
-55
200
Working voltage HV contac...
6
68
FFA.3E.705.CJAC80
FFA.3E.705.CJAC80
Straight plug, cable coll...
1 High V. 5 Low V.
-55
200
Working voltage HV contac...
6
68
FFA.3E.707.CLAC11
FFA.3E.707.CLAC11
Straight plug, cable coll...
1 High V. 7 Low V.
-55
200
Working voltage HV contac...
6
68
FFA.3E.707.CLAC45
FFA.3E.707.CLAC45
Straight plug, cable coll...
1 High V. 7 Low V.
-55
200
Working voltage HV contac...
6
68
FFA.3E.705.CLAC80
FFA.3E.705.CLAC80
Straight plug, cable coll...
1 High V. 5 Low V.
-55
200
Working voltage HV contac...
6
68
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表