目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® SD-M - Staubschutzverschluß aus PE-Schaum
LAPP
SKINTOP® Cable glands
SKINTOP® Cable gland accessories Metric
SKINTOP® Multiple seal / dust protection
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_verschraubungszubehoer_metrisch/skintop_mehrfachdichteinsatze_staubschutz/sd_m.prj},{NB=SKINTOP SD-M 25 Art. Nr. 54113130},{IDNR=},{ATN=54113130},{M=M 25},{A=25.0},{C=2},{MATERIAL=Kunststoff},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
A
Ø
[mm]
C
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINTOP® SD-M 12 Art...
54113100
M 12
11.5
2
Plastic
SKINTOP® SD-M 16 Art...
54113110
M 16
15.0
2
Plastic
SKINTOP® SD-M 20 Art...
54113120
M 20
20.0
2
Plastic
SKINTOP® SD-M 25 Art...
54113130
M 25
25.0
2
Plastic
SKINTOP® SD-M 32 Art...
54113140
M 32
30.0
2
Plastic
SKINTOP® SD-M 40 Art...
54113150
M 40
40.0
2
Plastic
SKINTOP® SD-M 50 Art...
54113160
M 50
49.0
2
Plastic
SKINTOP® SD-M 63 Art...
54113170
M 63
58.0
2
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表