目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® HYGIENIC R-M
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Reducers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_reduktionen/hygienic_r_m.prj},{NB=SKINDICHT HYGIENIC R-M20x1,5 / 16x1,5 Art. Nr. 52103598},{IDNR=},{EAN=4064728051627},{ATN=52103598},{ARTB=SKINDICHT HYGIENIC R-M 20/16},{M1=M20x1,5},{NDM1=20.000},{KDM1=23.000},{M2=M16x1,5},{NDM2=16.000},{KDM2=14.000},{SW=24},{A=26.8},{C=17.5},{D=8.0},{WG=33.0},{VPE=5},{M2X=16x1,5},{B=18.100},{B2=23.200},{L=1.600},{R=2.000},{DX=16.300},{LX=9.000},{CHAM=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Diameter Ø
[mm]
C
Total length
[mm]
D
Thread length
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT HYGIENIC R-M16x...
4064728051603
52103596
SKINDICHT HYGIENIC R-M 16...
M16x1,5
M12x1,5
20
22.8
15.5
7.0
25.0
5
SKINDICHT HYGIENIC R-M20x...
4064728051610
52103597
SKINDICHT HYGIENIC R-M 20...
M20x1,5
M12x1,5
24
26.8
17.5
8.0
38.0
5
SKINDICHT HYGIENIC R-M20x...
4064728051627
52103598
SKINDICHT HYGIENIC R-M 20...
M20x1,5
M16x1,5
24
26.8
17.5
8.0
33.0
5
SKINDICHT HYGIENIC R-M25x...
4064728051634
52103599
SKINDICHT HYGIENIC R-M 25...
M25x1,5
M16x1,5
29
31.8
18.0
8.0
55.0
5
SKINDICHT HYGIENIC R-M25x...
4064728051641
52103600
SKINDICHT HYGIENIC R-M 25...
M25x1,5
M20x1,5
29
31.8
18.0
8.0
46.0
5
SKINDICHT HYGIENIC R-M32x...
4064728051658
52103601
SKINDICHT HYGIENIC R-M 32...
M32x1,5
M20x1,5
36
39.6
21.0
9.0
95.0
5
SKINDICHT HYGIENIC R-M32x...
4064728051665
52103602
SKINDICHT HYGIENIC R-M 32...
M32x1,5
M25x1,5
36
39.6
21.0
9.0
78.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表