目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® HYGIENIC E-M
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Enlargers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_erweiterungen/hygienic_e_m.prj},{NB=SKINDICHT HYGIENIC E-M16x1,5 / 20x1,5 Art. Nr. 52103592},{IDNR=},{EAN=4064728051566},{ATN=52103592},{ARTB=SKINDICHT HYGIENIC E-M 16/20},{M1=M16x1,5},{NDM1=16.000},{KDM1=24.000},{M2=M20x1,5},{NDM2=20.000},{KDM2=7.000},{SW=24},{A=27.0},{C=23.0},{D=7.0},{WG=36.0},{VPE=5},{M2X=20x1,5},{B=18.100},{B2=12.000},{L=1.600},{DX=12.300},{LX=9.250},{CHAM=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Diameter Ø
[mm]
C
Total length
[mm]
D
Thread length
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT HYGIENIC E-M12x...
4064728051559
52103591
SKINDICHT HYGIENIC E-M 12...
M12x1,5
M16x1,5
20
22.8
20.5
6.5
25.0
5
SKINDICHT HYGIENIC E-M16x...
4064728051566
52103592
SKINDICHT HYGIENIC E-M 16...
M16x1,5
M20x1,5
24
27.0
23.0
7.0
36.0
5
SKINDICHT HYGIENIC E-M20x...
4064728051573
52103593
SKINDICHT HYGIENIC E-M 20...
M20x1,5
M25x1,5
29
31.8
24.0
8.0
41.0
5
SKINDICHT HYGIENIC E-M25x...
4064728051580
52103594
SKINDICHT HYGIENIC E-M 25...
M25x1,5
M32x1,5
36
39.6
26.5
8.0
65.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表