目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® RWV - Angle gland die cast zinc
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal PG
SKINDICHT® Angle cable glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunststoff_oder_metall_pg/skindicht_winkel_verschraubung/rwv.prj},{NB=SKINDICHT RWV PG 11 Art. Nr. 52004200(F=7)},{EAN=4044773437645},{ATN=52004200},{PG=PG 11},{FMIN=7.0},{FMAX=10.0},{F=7},{DA=18.6},{KDM=17.3},{SW1=20},{A1=21.9},{SW2=18},{A2=20.0},{SW3=21},{A3=23.5},{B=24.9},{C=31.5},{D=10.0},{E=3.0},{G=14.6},{H=11.8},{K=3.0},{L=26.0},{MATERIAL=Druckguss vernickelt},{SW=0},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
PG
Thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW1
Wrench size
[mm]
A1
Width across corners
[mm]
SW2
Wrench size
[mm]
A2
Width across corners
[mm]
SW3
Wrench size
[mm]
A3
Width across corners
[mm]
C
[mm]
D
[mm]
K
[mm]
L
[mm]
MATERIAL
Material
ⁿ/ₐ
VPE
Package [Pc]
ⁿ/ₐ
SKINDICHT® RWV PG 7 ...
4044773437676
52004180
PG 7
5.0
5.0
14
15.3
13
14.3
15
16.6
26.0
8.5
2.8
20.5
Pressure casting, nickel-...
25
SKINDICHT® RWV PG 9 ...
4044773437669
52004190
PG 9
5.0
8.0
17
18.3
15
16.6
18
20.0
28.0
9.5
2.8
23.5
Pressure casting, nickel-...
25
SKINDICHT® RWV PG 11 ...
4044773437645
52004200
PG 11
7.0
10.0
20
21.9
18
20.0
21
23.5
31.5
10.0
3.0
26.0
Pressure casting, nickel-...
25
SKINDICHT® RWV PG 13,5 ...
4044773437621
52004210
PG 13,5
7.0
13.0
22
24.0
20
22.2
23
25.5
34.5
10.5
3.0
28.5
Pressure casting, nickel-...
25
SKINDICHT® RWV PG 16 ...
4044773437591
52004220
PG 16
8.0
16.0
24
26.1
22
24.4
26
29.0
35.5
11.0
3.0
31.0
Pressure casting, nickel-...
10
SKINDICHT® RWV PG 21 ...
4044773436204
52005420
PG 21
11.0
20.0
30
32.5
28
31.2
32
35.5
42.5
11.5
3.5
33.5
Pressure casting, nickel-...
10
SKINDICHT® RWV PG 29 ...
4044773437546
52004225
PG 29
19.0
27.0
40
42.0
37
41.0
41
45.0
49.0
13.0
4.0
43.0
Pressure casting, nickel-...
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表