目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® MINI FKM - Mini cable gland brass
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® special seal cable glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_spezial_dicht_kabelversc/mini_viton.prj},{NB=SKINDICHT MINI FKM M6x1 Art. Nr. 52001889(F=2)},{IDNR=},{EAN=4044777463213},{ATN=52001889},{ARTB=SKINDICHT MINI M6x1 FKM},{M=M6x1},{SW=9},{CMIN=16.7},{CMAX=19.7},{D=5.0},{FMIN=2.0},{FMAX=3.0},{F=2},{WG=6.0},{MATERIAL=Messing vernickelt},{VPE=50},{D1=6.0},{M2=M8x1},{D2=8.0},{P=1.0},{A=10.0},{E=5.0},{H=6.7},{ID=4.000},{RS=1.500},{N=2.3},{J=1.0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
CMIN
[mm]
CMAX
[mm]
D
[mm]
FMIN
Clamping range
[mm]
FMAX
Clamping range
[mm]
WG
Weight
[g]
MATERIAL
Material
ⁿ/ₐ
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT MINI FKM M6x1 ...
4044777463213
52001889
SKINDICHT MINI M6x1 FKM
M6x1
9
16.7
19.7
5.0
2.0
3.0
6.0
Brass, nickel-plated
50
SKINDICHT MINI FKM M8x1 ...
4044777366668
52001887
SKINDICHT MINI M8x1 FKM
M8x1
11
17.9
21.5
5.0
3.5
5.0
8.2
Brass, nickel-plated
50
SKINDICHT MINI FKM M10x1 ...
4044777463305
52001894
SKINDICHT MINI M10x1 FKM
M10x1
14
18.3
22.3
5.0
5.5
7.0
10.0
Brass, nickel-plated
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表