目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MS-SC NPT - Cable gland brass with NPT thread
LAPP
SKINTOP® Cable glands
SKINTOP® Plastic and metal NPT cable glands
SKINTOP® cable glands nickel plated brass NPT
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/kabelverschraubungen_andere_gewindearten/skintop_kabelversc_messing_vernickelt_npt/ms_sc_npt.prj},{NB=SKINTOP MS-NPT 3/4 Art. Nr. 53112930(F=9,G=7.5)},{IDNR=},{ATN=53112930},{NPT=NPT 3/4\"},{GEW1=NPT 3/4},{SW=29},{A=31.9},{C=44.5},{D=15.0},{FMIN=9.0},{FMAX=16.5},{F=9},{GMIN=7.5},{GMAX=16.5},{G=7.5},{MAX=26.67000},{E=17.0},{H=3.0},{J=4.0},{K=4.5},{L=27.0},{N=10.0},{MATERIAL=Messing vernickelt},{KRD=23.170},{O=14.700},{KK=4.500},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ATN
Article number
ⁿ/ₐ
NPT
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
GMIN
Minimum diameter over screen
[mm]
GMAX
Maximum diameter over screen
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINTOP® MS-NPT 3/8 ...
53112910
NPT 3/8"
20
22.0
39.7
15.0
4.5
9.0
4.0
9.0
Brass, nickel-plated
SKINTOP® MS-NPT 1/2 ...
53112920
NPT 1/2"
24
26.4
42.5
15.0
7.0
12.5
5.0
12.5
Brass, nickel-plated
SKINTOP® MS-NPT 3/4 ...
53112930
NPT 3/4"
29
31.9
44.5
15.0
9.0
16.5
7.5
16.5
Brass, nickel-plated
SKINTOP® MS-NPT 1 Ar...
53112940
NPT 1"
36
39.6
49.0
15.0
11.0
21.0
9.0
21.0
Brass, nickel-plated
SKINTOP® MS-NPT 1 1/4 ...
53112950
NPT 1 1/4"
45
49.5
57.5
17.0
19.0
28.0
15.0
28.0
Brass, nickel-plated
SKINTOP® MS-NPT 1 1/2 ...
53112960
NPT 1 1/2"
54
59.0
61.5
17.0
27.0
35.0
21.0
35.0
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表