目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® SSVZ-M
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems plastic
Simple applications
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_kstoff/silvyn_si_sp_sp-pu/silvyn_ssvz_m.prj},{NB=SILVYN SSVZ-M Art. Nr. 55501900(F=8)},{IDNR=},{EAN=4044773264081},{ATN=55501900},{ARTB=SILVYN SSVZ-M20x1,5/4},{M=M20x1,5},{NDM=20.000},{P=1.500},{SW1=24},{SW2=30},{C=44.0},{D=6},{G=15},{FMIN=8.0},{FMAX=13.5},{F=8},{WG=51.0},{VPE=25},{XTYPE=6},{K=2.200},{R1=1.000},{R2=0.300},{X=27.000},{X1=0.600},{X2=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW1
Wrench size
ⁿ/ₐ
SW2
Wrench size
ⁿ/ₐ
C
[mm]
D
[mm]
G
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
WG
Weight
[g]
VPE
Package [Pc]
ⁿ/ₐ
SILVYN SSVZ-M Art. N...
4044773264340
55501850
SILVYN SSVZ-M16x1,5/1
M16x1,5
18
19
39.0
5
13
5.0
8.0
27.5
50
SILVYN SSVZ-M Art. N...
4044773264333
55501860
SILVYN SSVZ-M16x1,5/2
M16x1,5
18
19
39.0
5
13
5.0
8.0
24.8
50
SILVYN SSVZ-M Art. N...
4044773264326
55501870
SILVYN SSVZ-M20x1,5/1
M20x1,5
22
22
39.6
6
13
7.0
10.0
36.3
50
SILVYN SSVZ-M Art. N...
4044773264319
55501880
SILVYN SSVZ-M20x1,5/2
M20x1,5
22
22
39.6
6
13
7.0
10.0
32.6
50
SILVYN SSVZ-M Art. N...
4044773264098
55501890
SILVYN SSVZ-M20x1,5/3
M20x1,5
22
25
43.0
6
15
7.0
13.0
39.4
50
SILVYN SSVZ-M Art. N...
4044773264081
55501900
SILVYN SSVZ-M20x1,5/4
M20x1,5
24
30
44.0
6
15
8.0
13.5
51.0
25
SILVYN SSVZ-M Art. N...
4044773264067
55501910
SILVYN SSVZ-M25x1,5
M25x1,5
30
32
48.0
7
17
11.0
20.0
73.9
25
SILVYN SSVZ-M Art. N...
4044773264050
55501920
SILVYN SSVZ-M32x1,5/1
M32x1,5
40
40
53.6
8
18
18.0
27.0
136.6
25
SILVYN SSVZ-M Art. N...
4044773264043
55501930
SILVYN SSVZ-M32x1,5/2
M32x1,5
40
42
53.6
8
18
18.0
27.0
127.5
25
SILVYN SSVZ-M Art. N...
4044773264036
55501940
SILVYN SSVZ-M40x1,5
M40x1,5
50
52
61.6
8
20
24.0
31.0
257.5
10
SILVYN SSVZ-M Art. N...
4044773264029
55501950
SILVYN SSVZ-M50x1,5
M50x1,5
57
57
68.6
9
22
30.0
39.0
320.2
5
SILVYN SSVZ-M Art. N...
4044773264012
55501960
SILVYN SSVZ-M63x1,5
M63x1,5
66
64
71.6
10
25
36.0
44.0
456.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表