TRISERT ® - for thermoplastics - Threaded inserts for thermoplastics
KVT Fastening
Tappex® Threaded inserts
TRISERT®
Powered by
CAD模型選擇
{kvt/tappex_gewindeeinsaetze/trisert/gewinaetze_f_thpl.prj},{NB=KVT 145M4},{BZC=145M4},{D=M4},{L=5.60 ± 0.20},{LX=5.600},{D1=6.31},{P=1.27},{DD=5.8-6.1},{W=2.30},{DD1=10.7},{T=6.2},{NDM=4.000},{DDIN=5.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
[mm]
D1
nom.
[mm]
P
nom.
[mm]
DD
[mm]
W
min.
[mm]
DD1
min.
[mm]
T
min.
[mm]
KVT 145M2
145M2
M2
4.00 ± 0.20
3.50
0.79
3.1-3.3
1.25
5.8
4.4
KVT 136M2
136M2
M2
4.80 ± 0.20
3.50
0.79
3.1-3.3
1.25
5.8
5.3
KVT 145M2.5
145M2.5
M2.5
4.00 ± 0.20
4.33
1.06
3.8-4.1
1.55
7.2
4.4
KVT 136M2.5
136M2.5
M2.5
5.25 ± 0.20
4.33
1.06
3.8-4.1
1.55
7.2
5.8
KVT 137M2.5
137M2.5
M2.5
6.25 ± 0.20
4.33
1.06
3.8-4.1
1.55
7.2
6.9
KVT 145M3
145M3
M3
4.00 ± 0.20
4.73
1.06
4.1-4.4
1.65
7.7
4.4
KVT 136M3
136M3
M3
5.25 ± 0.20
4.73
1.06
4.1-4.4
1.65
7.7
5.8
KVT 137M3
137M3
M3
6.25 ± 0.20
4.73
1.06
4.1-4.4
1.65
7.7
6.9
KVT 145M3.5
145M3.5
M3.5
5.00 ± 0.20
5.52
1.15
5.0-5.3
2.00
9.3
5.5
KVT 136M3.5
136M3.5
M3.5
6.20 ± 0.20
5.52
1.15
5.0-5.3
2.00
9.3
6.9
KVT 137M3.5
137M3.5
M3.5
7.30 ± 0.20
5.52
1.15
5.0-5.3
2.00
9.3
8.1
KVT 145M4
145M4
M4
5.60 ± 0.20
6.31
1.27
5.8-6.1
2.30
10.7
6.2
KVT 136M4
136M4
M4
7.10 ± 0.20
6.31
1.27
5.8-6.1
2.30
10.7
7.9
KVT 137M4
137M4
M4
8.40 ± 0.20
6.31
1.27
5.8-6.1
2.30
10.7
9.3
KVT 145M5
145M5
M5
6.40 ± 0.25
7.50
1.41
6.9-7.2
2.70
12.6
7.1
KVT 136M5
136M5
M5
8.40 ± 0.25
7.50
1.41
6.9-7.2
2.70
12.6
9.3
KVT 137M5
137M5
M5
10.00 ± 0.25
7.50
1.41
6.9-7.2
2.70
12.6
11.0
KVT 145M6
145M6
M6
7.90 ± 0.25
8.69
1.59
8.0-8.4
3.15
14.7
8.7
KVT 136M6
136M6
M6
9.80 ± 0.25
8.69
1.59
8.0-8.4
3.15
14.7
10.8
KVT 137M6
137M6
M6
12.00 ± 0.25
8.69
1.59
8.0-8.4
3.15
14.7
13.2
KVT 145M8-21
145M8-21
M8
8.00 ± 0.30
11.06
1.95
10.1-10.6
4.00
18.6
8.8
KVT 145M8
145M8
M8
9.50 ± 0.30
11.06
1.95
10.1-10.6
4.00
18.6
10.5
KVT 136M8
136M8
M8
12.40 ± 0.30
11.06
1.95
10.1-10.6
4.00
18.6
13.7
KVT 145M10
145M10
M10
12.00 ± 0.30
13.95
1.95
13.0-13.5
5.10
23.7
13.2
KVT 136M10
136M10
M10
16.00 ± 0.30
13.95
1.95
13.0-13.5
5.10
23.7
17.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表