GUA - Self-locking nuts, Type GUA
KVT Fastening
ELASTIC STOP®
GUA
Powered by
CAD模型選擇
{kvt/elastic_stop/gua/gua.prj},{NB=KVT GUA 32x1.5},{IDNR=},{D1=M32x1.5},{X=1.000},{DN=32.000},{P=1.500},{BZC=GUA 32x1.5},{B=11.2},{H=6.6},{D=50},{A=44},{T=44},{O=5},{N=4},{WS=Mutter: Stahl verzink und passiert, Sicherungsring: Polyamid (max. 100 °C)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
D1
Thread
ⁿ/ₐ
X
[mm]
BZC
Orderspecification
ⁿ/ₐ
B
~
[mm]
H
~
[mm]
D
Ø
[mm]
A
Ø
[mm]
T
[mm]
O
[mm]
N
Grooving
ⁿ/ₐ
WS
Material
ⁿ/ₐ
KVT GUA 10x1
M10x1
1.000
GUA 10x1
7.6
4.4
18
15
15
3
4
Mutter: Stahl verzink und...
KVT GUA12x1.5
M12x1.5
1.000
GUA12x1.5
9.2
5.7
21
18
18
3
4
Mutter: Stahl verzink und...
KVT GUA 14x1.5
M14x1.5
1.000
GUA 14x1.5
10.7
6.0
24
21
21
4
4
Mutter: Stahl verzink und...
KVT GUA 16x1
M16x1
1.000
GUA 16x1
8.6
5.2
28
24
24
4
4
Mutter: Stahl verzink und...
KVT GUA 16x1.5
M16x1.5
1.000
GUA 16x1.5
10.7
6.0
28
24
24
4
4
Mutter: Stahl verzink und...
KVT GUA 16x2
M16x2
1.000
GUA 16x2
11.7
7.0
28
24
24
4
4
Mutter: Stahl verzink und...
KVT GUA 18x1.5
M18x1.5
1.000
GUA 18x1.5
10.7
7.3
28
24
24
4
4
Mutter: Stahl verzink und...
KVT GUA 20x1.5
M20x1.5
1.000
GUA 20x1.5
9.6
6.0
32
27
27
4
4
Mutter: Stahl verzink und...
KVT GUA 22x1.5
M22x1.5
1.000
GUA 22x1.5
12.7
7.0
38
33
33
5
4
Mutter: Stahl verzink und...
KVT GUA 24x1.5
M24x1.5
1.000
GUA 24x1.5
10.7
6.2
38
33
33
5
4
Mutter: Stahl verzink und...
KVT GUA 28x1.5
M28x1.5
1.000
GUA 28x1.5
11.2
6.9
44
38
38
5
4
Mutter: Stahl verzink und...
KVT GUA 32x1.5
M32x1.5
1.000
GUA 32x1.5
11.2
6.6
50
44
44
5
4
Mutter: Stahl verzink und...
KVT GUA 38x1.5
M38x1.5
1.000
GUA 38x1.5
12.2
6.6
53
47
47
5
4
Mutter: Stahl verzink und...
KVT GUA 48x1.5
M48x1.5
1.000
GUA 48x1.5
13.7
9.1
64
57
57
6
4
Mutter: Stahl verzink und...
KVT GUA 65x1.5
M65x1.5
1.000
GUA 65x1.5
14.5
8.9
85
77
77
7
6
Mutter: Stahl verzink und...
KVT GUA 105x2
M105x2
1.000
GUA 105x2
20.2
14.5
135
124
124
12
8
Mutter: Stahl verzink und...
KVT GUA 110x2
M110x2
1.000
GUA 110x2
20.2
14.5
140
129
129
12
8
Mutter: Stahl verzink und...
KVT GUA 115x2
M115x2
1.000
GUA 115x2
20.2
14.9
145
134
134
12
8
Mutter: Stahl verzink und...
KVT GUA 120x2
M120x2
1.000
GUA 120x2
23.7
18.0
150
139
139
12
8
Mutter: Stahl verzink und...
KVT GUA 125x2
M125x2
1.000
GUA 125x2
23.7
18.0
155
144
144
12
8
Mutter: Stahl verzink und...
KVT GUA 130x2
M130x2
1.000
GUA 130x2
23.7
18.0
160
149
149
12
8
Mutter: Stahl verzink und...
KVT GUA 140x2
M140x2
1.000
GUA 140x2
23.7
18.0
170
159
159
12
8
Mutter: Stahl verzink und...
KVT GUA 150x2
M150x2
1.000
GUA 150x2
26.2
19.0
195
183
183
14
8
Mutter: Stahl verzink und...
KVT GUA 160x3
M160x2
1.000
GUA 160x3
26.2
18.0
205
191
191
16
8
Mutter: Stahl verzink und...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GUK - Self-locking nuts, Type GUK
KVT Fastening
22.12.2023
GUP - Self-locking nuts, Type GUP
KVT Fastening
22.12.2023
N419s - Bushings with ball retainer N419s
Intercom
15.07.2022
OP1P - Offset Pin Series 1
Tennessee Rand
07.03.2018
GK MPU X63 - Grid-channel universal mounting plate X63
Pflitsch
21.09.2017
GKL X4_CONNECTING_PLATE - connecting plate
Pflitsch
21.09.2017
GK TW X66 95 - GRID CHANNEL partition X66
Pflitsch
21.09.2017
blueglobe-Cable Gland standard brass - metric
Pflitsch
24.11.2021
PIK KS - accessory
Pflitsch
04.03.2021
PIK EKR - accessory
Pflitsch
04.03.2021
GK 2 - GRID CHANNEL U-shape
Pflitsch
27.09.2017
Reduction asymetric - GRID CHANNEL U-shape
Pflitsch
21.09.2017
GK T X31 - GITTER KANAL Träger 120-320
Pflitsch
21.09.2017
UP SFE X53 - U-Profilschienen Stützfuß X53
Pflitsch
21.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表