213
Kukamet
manual_toggle_clamps
Vertical toggle clamps
Powered by
CAD模型選擇
{kursunel/manual_toggle_clamps/vertical_toggle_clamps/213.prj},{NB=213 - 2},{SHA256=Rzc6u1bWPO5eigT25Y3Q1LpKhFkB6GXtAm4ZuJ9gr5k=},{INAME=213_2},{NAME=213_2},{MODELNO=213 - 2},{F1=1200},{F2=700},{F3=1400},{F4=925},{FI1=12:1},{FI2=7,5:1},{SQUEEZESCREW=M6 x 40},{ANGLE1=135},{ANGLE2=105},{WEIGHT=265},{A=35.5},{B=37.0},{C=58.0},{D=42},{E=20 - 24},{F=25.5},{G=25.5},{H=175},{J=13},{K=M6},{L=94},{L2=85},{M=Ø 6},{N=6 x 8},{X1=15},{X2=45},{PDFEN=http://www.kukamet.com.tr/Y_Uploads/pdf/213.pdf},{PDFDE=http://www.kukamet.com.tr/Y_Uploads/pdf_de/213.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODELNO
Model number
ⁿ/ₐ
F1
Force
[N]
F2
Force
[N]
F3
Force
[N]
F4
Force
[N]
FI1
(X1) YIELD (F1:Fi)
[N]
FI2
(X2) YIELD (F2:Fi)
[N]
SQUEEZESCREW
Squeeze screw
[mm]
ANGLE1
Pos1
[°]
ANGLE2
Pos2
[°]
WEIGHT
Weight
[g]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
L2
[mm]
M
[mm]
N
[mm]
X1
[mm]
X2
[mm]
213 - 1
213 - 1
750
500
1000
680
12:1
8:1
M5 x 35
135
105
170
25.0
30.5
38.0
26
14
19 - 21
22.5
150
10
M5
70
75
-
5 x 6
12
28
213 - 2
213 - 2
1200
700
1400
925
12:1
7,5:1
M6 x 40
135
105
265
35.5
37.0
58.0
42
20 - 24
25.5
25.5
175
13
M6
94
85
Ø 6
6 x 8
15
45
213 - 3
213 - 3
2000
1400
2500
1560
11:1
8:1
M8 x 50
105
-
470
38.5
46.0
61.0
42
24 - 25
29 - 33
39.0
228
16
M8
107
110
Ø 6
7 x 9
19
46
213 - 4
213 - 4
3000
2000
3300
2200
11,5:1
8:1
M10 x 70
135
105
1050
52.0
67.0
91.0
67
27 - 30,5
32 - 47,5
48.0
292
20
M10
152
160
Ø 8,5
9,5 x 17,5
24
72
213 - 5
213 - 5
4500
2500
5000
3000
12:1
7:1
M12 x 80
135
105
1760
65.0
75.5
118.5
88
24,5 - 45
44,5 - 52
59.0
328
25
M12
195
165
-
9 x 19,5
30
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表