9.2.1 DIN - Pipe hangers with threaded shank, polished
KST
9. Pipe Hangers
9.2 Pipe hangers with shank, polished
Powered by
CAD模型選擇
{kst/rohrschellen/rohrschellen_m_schweissschaft/din_rohrschelle_ss_asmtab.prj},{NB=Rohrschelle DN032 DIN 705554},{DN=DN032},{AB=35.0 x 1.5},{A=34.0},{B=10.0},{C=78.0},{E=20.0 x 3.0},{G=M6},{NDM=6.000},{LL=20.000},{MAT=1.4301},{ARTNR=705554},{AA=56.000},{BB=76.000},{D22=7.000},{FF=4.000},{PPATH=din_rohrschelle_ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
internal diameter
[mm]
B
shank diameter
[mm]
C
total lenght
[mm]
E
strip width / -strength
ⁿ/ₐ
G
bolt size
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
Pipe hanger DN010 DIN 705...
DN010
12.0 x 1.0
12.0
8.0
64.0
20.0 x 3.0
M6
1.4301
705550
Pipe hanger DN010 DIN 705...
DN010
13.0 x 1.5
12.0
8.0
67.0
20.0 x 3.0
M6
1.4301
705550
Pipe hanger DN015 DIN 705...
DN015
19.0 x 1.5
18.0
8.0
69.0
20.0 x 3.0
M6
1.4301
705551
Pipe hanger DN020 DIN 705...
DN020
23.0 x 1.5
22.0
8.0
72.0
20.0 x 3.0
M6
1.4301
705552
Pipe hanger DN025 DIN 705...
DN025
29.0 x 1.5
28.0
10.0
75.0
20.0 x 3.0
M6
1.4301
705553
Pipe hanger DN032 DIN 705...
DN032
35.0 x 1.5
34.0
10.0
78.0
20.0 x 3.0
M6
1.4301
705554
Pipe hanger DN040 DIN 705...
DN040
41.0 x 1.5
40.0
10.0
84.0
20.0 x 3.0
M6
1.4301
705555
Pipe hanger DN050 DIN 705...
DN050
53.0 x 1.5
52.0
12.0
93.0
20.0 x 3.0
M6
1.4301
705556
Pipe hanger DN065 DIN 705...
DN065
70.0 x 2.0
70.0
12.0
100.5
20.0 x 3.0
M6
1.4301
705557
Pipe hanger DN080 DIN 705...
DN080
85.0 x 2.0
85.0
12.0
100.5
25.0 x 3.0
M6
1.4301
705558
Pipe hanger DN100 DIN 705...
DN100
104.0 x 2.0
104.0
12.0
110.0
25.0 x 3.0
M6
1.4301
705559
Pipe hanger DN125 DIN 705...
DN125
129.0 x 2.0
129.0
16.0
140.0
30.0 x 3.0
M8
1.4301
705560
Pipe hanger DN150 DIN 705...
DN150
154.0 x 2.0
154.0
16.0
180.0
30.0 x 3.0
M8
1.4301
705561
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表