9.3.2 ISO - Pipe hangers with threaded shank, polished
KST
9. Pipe Hangers
9.3 Pipe hangers with threaded shank, polished
Powered by
CAD模型選擇
{kst/rohrschellen/rohrschellen_m_gewindeschaft/iso_rohrschelle_gs_asmtab.prj},{NB=Rohrschelle DN032 ISO 705534},{DN=DN032},{AB=42.4 x 2.0},{A=42.4},{B=M10},{BNDM=10.0},{C=79.0},{E=20.0 x 3.0},{EE=20.000},{EE1=3.000},{G=M6},{NDM=6.000},{LL=20.000},{SW=10.000},{K=4.000},{M=5.000},{MAT=1.4301},{ARTNR=705534},{AA=69.000},{BB=89.000},{D22=7.000},{FF=4.000},{PPATH=iso_rohrschelle_gs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
internal diameter
[mm]
B
shank diameter
ⁿ/ₐ
C
total lenght
[mm]
E
strip width / -strength
ⁿ/ₐ
G
bolt size
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
Pipe hanger DN008 ISO 705...
DN008
13.5 x 1.6
13.5
M8
64.0
20.0 x 3.0
M6
1.4301
705529
Pipe hanger DN010 ISO 705...
DN010
17.2 x 1.6
18.0
M8
67.0
20.0 x 3.0
M6
1.4301
705530
Pipe hanger DN015 ISO 705...
DN015
21.3 x 1.6
22.0
M8
69.0
20.0 x 3.0
M6
1.4301
705531
Pipe hanger DN020 ISO 705...
DN020
26.9 x 1.6
28.0
M10
71.0
20.0 x 3.0
M6
1.4301
705532
Pipe hanger DN025 ISO 705...
DN025
33.7 x 2.0
33.7
M10
75.0
20.0 x 3.0
M6
1.4301
705533
Pipe hanger DN032 ISO 705...
DN032
42.4 x 2.0
42.4
M10
79.0
20.0 x 3.0
M6
1.4301
705534
Pipe hanger DN040 ISO 705...
DN040
48.3 x 2.0
48.3
M10
82.0
20.0 x 3.0
M6
1.4301
705535
Pipe hanger DN050 ISO 705...
DN050
60.3 x 2.0
60.3
M12
88.0
20.0 x 3.0
M6
1.4301
705536
Pipe hanger DN065 ISO 705...
DN065
76.1 x 2.0
76.1
M12
96.0
25.0 x 3.0
M6
1.4301
705537
Pipe hanger DN080 ISO 705...
DN080
88.9 x 2.3
88.9
M12
103.0
25.0 x 3.0
M6
1.4301
705538
Pipe hanger DN100 ISO 705...
DN100
114.3 x 2.3
114.3
M12
115.0
25.0 x 3.0
M6
1.4301
705539
Pipe hanger DN125 ISO 705...
DN125
139.7 x 2.6
139.7
M16
146.0
30.0 x 3.0
M8
1.4301
705540
Pipe hanger DN150 ISO 704...
DN150
168.3 x 2.6
168.3
M16
188.0
40.0 x 4.0
M8
1.4301
704385
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表