2151B - NC Joining Module NCFH
Kistler
Press fit modules
Powered by
CAD模型選擇
{kistler/06_press_fit_modules/2151b_asmtab.prj},{NB=KISTLER Typ 2151B10022001(HUBST=0)},{TYP=2151B},{M1=10 kN},{M2=2 kN},{DB=Datenblatt},{HUB=200},{HUBST=0},{BG=1},{HUBSTX=200.000},{M1X=10},{M2X=02},{VERS=5.000},{PPATH=2151b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYP
Type
ⁿ/ₐ
M1
Measuring range 1
ⁿ/ₐ
M2
Measuring range 2
ⁿ/ₐ
HUB
Stroke
[mm]
BG
Size
ⁿ/ₐ
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 2151B0201200...
2151B
2 kN
1 kN
200
1
000000000018025907
KISTLER Type 2151B0501200...
2151B
5 kN
1 kN
200
1
000000000018025908
KISTLER Type 2151B0502200...
2151B
5 kN
2 kN
200
1
000000000018025909
KISTLER Type 2151B1001200...
2151B
10 kN
1 kN
200
1
000000000018025910
KISTLER Type 2151B1002200...
2151B
10 kN
2 kN
200
1
000000000018025911
KISTLER Type 2151B1005200...
2151B
10 kN
5 kN
200
1
000000000018025912
KISTLER Type 2151B1502200...
2151B
15 kN
2 kN
200
1
000000000018025913
KISTLER Type 2151B1505200...
2151B
15 kN
5 kN
200
1
000000000018025914
KISTLER Type 2151B3015400...
2151B
30 kN
15 kN
400
2
000000000018025915
KISTLER Type 2151B6030400...
2151B
60 kN
30 kN
400
2
000000000018025919
KISTLER Type 2151B6015400...
2151B
60 kN
15 kN
400
2
000000000018025918
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2153A - NC Joining Module NCFN
Kistler
04.04.2024
2157B - NC Joining Module NCFT
Kistler
04.04.2024
2162A - NC Joining Module NCFE
Kistler
17.05.2024
5847A - maXYmos NC
Kistler
17.05.2024
2152B - NC Joining Module NCFS
Kistler
04.04.2024
5877AZ000
Kistler
17.05.2024
5700A31 - DIN rail adapter for 35 mm DIN rail
Kistler
17.05.2024
5847B - maXYmos NC
Kistler
17.05.2024
9001A...9071A - Load Washers
Kistler
17.05.2024
2161A - NC Joining Module NCFR
Kistler
17.05.2024
6041B - Water-cooled PiezoStar ® pressure sensor
Kistler
17.05.2024
9067C, 9068C - 3-Component Force Sensor
Kistler
05.02.2024
9323A...9393A - Press Force Sensor
Kistler
17.05.2024
9017C, 9018C - 3-Component Force Sensor
Kistler
05.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表