4520A - Basic Line Torque Sensor
Kistler
Torque
Rotating sensors DMS
Powered by
CAD模型選擇
{kistler/03_torque/02_rotating_sensors_dms/4520a_asmtab.prj},{NB=KISTLER Typ 4520A20},{TYP=4520A20},{MB=20},{DB=Data sheet},{A=12},{B=78},{C=27.5},{D=85},{D1=18},{E=27},{F=21.5},{G=85},{H1=90},{H2=39.0},{L=140},{N=M5},{T1=8},{TK=75},{PPATH=4520a/4520a_asmtpl.prj},{SAP=000000000018003477},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
Type
ⁿ/ₐ
MB
Measuring Range
[Nm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
g7
[mm]
E
[mm]
F
[mm]
G
[mm]
H1
[mm]
H2
[mm]
L
[mm]
N
ⁿ/ₐ
T1
[mm]
TK
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 4520A1
4520A1
1
0
58
16.0
65
10
15
8.0
58
70
29.0
90
M4
7
48
000000000018003472
KISTLER Type 4520A2
4520A2
2
0
58
16.0
65
10
15
8.0
58
70
29.0
90
M4
7
48
000000000018003476
KISTLER Type 4520A5
4520A5
5
0
58
16.0
65
10
15
8.0
58
70
29.0
90
M4
7
48
000000000018003479
KISTLER Type 4520A10
4520A10
10
0
58
16.0
65
10
15
8.0
58
70
29.0
90
M4
7
48
000000000018003473
KISTLER Type 4520A20
4520A20
20
12
78
27.5
85
18
27
21.5
85
90
39.0
140
M5
8
75
000000000018003477
KISTLER Type 4520A50
4520A50
50
12
78
27.5
85
18
27
21.5
85
90
39.0
140
M5
8
75
000000000018003480
KISTLER Type 4520A100
4520A100
100
12
78
37.5
85
22
37
21.5
85
90
39.0
160
M5
8
75
000000000018003474
KISTLER Type 4520A200
4520A200
200
12
78
37.5
85
22
37
21.5
85
90
39.0
160
M5
8
75
000000000018003478
KISTLER Type 4520A500
4520A500
500
11
91
59.0
98
42
58
19.0
80
103
45.5
198
M6
10
85
000000000018003481
KISTLER Type 4520A1000
4520A1000
1000
11
91
59.0
98
42
58
19.0
80
103
45.5
198
M6
10
85
000000000018003475
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表