目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1436 - Toggle clamps vertical with angled foot and fixed clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1436_asmtab.prj},{NB=K1436.008000},{LOCH=2},{OG=69},{OH=96},{A1=29},{A2=0},{A3=0},{B=17.5},{B1=28},{B5=2.5},{C=44},{C1=10},{H=121},{L=65.65},{L1=24.5},{HALTEKRAFTF1=800},{SPANNKRAFTF3=600},{GEW=0.1389},{EAN=4059245348176},{XA=5.000},{XB=35.000},{XC=68.47742},{XD=49.54480},{TYP=9},{TYP1=1},{TYP2=21.000},{TYP3=19.000},{TYP4=8},{TYP5=1},{BESTKIPPUSA=K1436.00800},{A=14},{D=4.9},{M=M5x35},{HANDKRAFT=50},{BS=Infotext},{INFO=},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1436_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
LOCH
Lochbild
[mm]
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
D
diameter
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1436.00800
K1436.00800
2
69
96
14
29
0
0
17.5
28
2.5
44
10
121
65.65
24.5
4.9
M5x35
50
800
600
0.1389
Yes
4059245348176
31.12.2099
98% Warenverfügbarkeit. N...
K1436.01600
K1436.01600
2
70
108
19
35
0
0
26.0
42
3.0
64
13
170
75.70
26.0
5.5
M6x50
100
1600
1100
0.2787
Yes
4059245348183
31.12.2099
98% Warenverfügbarkeit. N...
K1436.03000
K1436.03000
1
67
106
35
51
8
16
35.0
51
3.0
82
19
244
115.30
58.0
6.8
M8x60
100
3000
1100
0.5615
Yes
4059245348190
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表