您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0663 - Vertical antistatic toggle clamps with straight foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05912_10_asmtab.prj},{NB=K0663.0050240},{LOCHBILD=2},{OH1=100},{OHOA=129},{OG1=64},{A=16},{GEW=0.1048},{EAN=4059245520480},{OL=34.958},{SCHRL=25},{GR=2},{GR1=0},{HUB=0.000},{WLG=0.637},{WH1=100.150},{WH2=0.000},{WHOA=131.000},{WG1=64.010},{WG2=0.000},{WGOA=75.780},{WL1=138.720},{WL2=0.000},{WLOA=126.030},{TYPA=1},{TYPC=1},{TYPD=1},{TYP1=1},{BESTKIPPUSA=K0663.005024},{OH2=-},{OG2=-},{OGAO=76},{HANDKRAFT=100},{HALTEKRAFT=750},{HALTEKRAFT1=1050},{SPANNKRAFT=620},{SPANNKRAFT1=750},{M=M5X25},{A1=25},{A2=4.5},{A3=14},{A4=1},{B=8.1},{B1=4.1},{B2=13.2},{B3=9,2},{B6=22.5},{C=29,8},{C2=5,5},{D=4.5},{H=119,2},{L=65,6},{L1=35},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,},{NIETE=AK02003},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH1
Opening angle holding arm position 1 ~
[°]
OH2
Opening angle holding arm position 2 ~
[°]
OHOA
Opening angle holding arm stop pin removed ~
[°]
OG1
Opening angle handle stop pin removed ~
[°]
OG2
Opening angle handle position 2 ~
[°]
OGAO
Opening angle handle stop pin removed ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
ⁿ/ₐ
B
distance
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B6
width
[mm]
C
Height ~
[mm]
C2
height
[mm]
D
diameter
[mm]
H
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0663.005024
K0663.005024
2
100
-
129
64
-
76
100
750
1050
620
750
M5X25
16
25
4.5
14
1
8.1
4.1
13.2
9,2
22.5
29,8
5,5
4.5
119,2
65,6
35
0.1048
Yes
4059245520480
98% Warenverfügbarkeit. N...
K0663.006024
K0663.006024
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
-
10.2
5.2
17.5
12,5
43.5
37,6
5,5
5.5
169
86,5
53
0.3088
Yes
4059245520497
98% Warenverfügbarkeit. N...
K0663.008024
K0663.008024
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
-
10.2
5.2
20.6
15,6
41.5
49
6,5
6.8
200,4
107
62
0.4051
Yes
4059245520503
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0663 - Vertical antistatic toggle clamps with straight foot and adjustable...
KIPP
27.05.2024
K0661 - Toggle clamps horizontal with straight foot and adjustable clamping...
KIPP
27.05.2024
K0662 - Vertical antistatic toggle clamps with horizontal foot and adjustab...
KIPP USA
05.06.2024
TC-207-L - Manual Hold Down Clamps - Vertical
Reid Supply
22.02.2022
K0663 - Toggle clamps vertical with straight foot and adjustable clamping s...
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表