目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0662 - Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05908_1_asmtab.prj},{NB=K0662.0081000},{LOCHBILD=3},{OH1=13},{OHOA=158},{OG1=26},{A=21},{B5=2.5},{GEW=0.3900},{EAN=4059245431809},{OL=3.624},{SCHRL=45},{GR=4},{GR1=4},{HUB=6.500},{WH1=12.630},{WH2=92.960},{WHOA=157.000},{WLG=1.197},{WG1=25.850},{WG2=60.850},{WGOA=85.640},{WL1=125.130},{WL2=122.670},{WLOA=86.148},{TYPA=3},{TYPC=2},{TYPD=2},{TYP1=1},{BESTKIPPUSA=K0662.008100},{FARBE=schwarzgrau RAL 7021},{OH2=93},{OG2=61},{OGAO=86},{HANDKRAFT=190},{HALTEKRFT=2000},{HALTEKRAFT1=2800},{SPANNKRAFT=940},{SPANNKRAFT1=1350},{BESTBEFWN=05880-04},{BESTBEFWK=K0098.04},{M=M8X45},{A1=39},{A2=9},{A3=19},{B=15,6},{B1=45},{B2=20.6},{B3=15.5},{B4=-},{B6=41.5},{C=32.7},{D=6.8},{H=191,4},{L=107},{L1=62},{INFO=Info},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
OH1
Opening angle holding arm position 1 ~
[°]
OH2
Opening angle holding arm position 2 ~
[°]
OHOA
Opening angle holding arm stop pin removed ~
[°]
OG1
Opening angle handle stop pin removed ~
[°]
OG2
Opening angle handle position 2 ~
[°]
OGAO
Opening angle handle stop pin removed ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
BESTBEFWN
Order No. of angle Bracket
ⁿ/ₐ
M
thread
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
Width ~
[mm]
B2
width
[mm]
B3
width
[mm]
B4
distance
[mm]
B5
width
[mm]
B6
width
[mm]
C
Height ~
[mm]
D
diameter
[mm]
H
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0662.006101
K0662.006101
ultramarine blue RAL 5002
3
56
83
152
46
56
83
160
1350
1650
920
1050
05880-02
M6X35
14
29
7
12
12,5
38
17.5
12.4
-
2.5
43.5
24,9
5.5
163
86,5
53
0.3298
Yes
4059245199631
31.12.2099
98% Warenverfügbarkeit. N...
K0662.008101
K0662.008101
ultramarine blue RAL 5002
3
13
93
158
26
61
86
190
2000
2800
940
1350
05880-04
M8X45
21
39
9
19
15,6
45
20.6
15.5
-
2.5
41.5
32.7
6.8
191,4
107
62
0.4340
Yes
4059245199655
31.12.2099
98% Warenverfügbarkeit. N...
K0662.010101
K0662.010101
ultramarine blue RAL 5002
4
6
97
176
19
59
91
250
2500
4500
1500
2800
05880-06
M10x55
32
50
8
27
18,5
64
25.6
18.4
38
3.5
47
38.7
9
230,5
153
95
0.8643
Yes
4059245199679
31.12.2099
98% Warenverfügbarkeit. N...
K0662.012101
K0662.012101
ultramarine blue RAL 5002
5
11
88
164
24
60
91
280
3000
5500
1400
2800
05880-06
M12X70
32
53
10.5
-
21
63
28
20.9
-
3.5
47
46.7
8.8
249,1
173.5
113.5
1.0370
Yes
4059245199693
31.12.2099
98% Warenverfügbarkeit. N...
K0662.006100
K0662.006100
black grey RAL 7021
3
56
83
152
46
56
83
160
1350
1650
920
1050
05880-02
M6X35
14
29
7
12
12,5
38
17.5
12.4
-
2.5
43.5
24,9
5.5
163
86,5
53
0.3298
Yes
4059245431793
31.12.2099
98% Warenverfügbarkeit. N...
K0662.008100
K0662.008100
black grey RAL 7021
3
13
93
158
26
61
86
190
2000
2800
940
1350
05880-04
M8X45
21
39
9
19
15,6
45
20.6
15.5
-
2.5
41.5
32.7
6.8
191,4
107
62
0.3900
Yes
4059245431809
31.12.2099
98% Warenverfügbarkeit. N...
K0662.010100
K0662.010100
black grey RAL 7021
4
6
97
176
19
59
91
250
2500
4500
1500
2800
05880-06
M10x55
32
50
8
27
18,5
64
25.6
18.4
38
3.5
47
38.7
9
230,5
153
95
0.8753
Yes
4059245431816
31.12.2099
98% Warenverfügbarkeit. N...
K0662.012100
K0662.012100
black grey RAL 7021
5
11
88
164
24
60
91
280
3000
5500
1400
2800
05880-06
M12X70
32
53
10.5
-
21
63
28
20.9
-
3.5
47
46.7
8.8
249,1
173.5
113.5
1.0370
Yes
4059245431823
31.12.2099
98% Warenverfügbarkeit. N...
K0662.006103
K0662.006103
traffic red RAL 3020
3
56
83
152
46
56
83
160
1350
1650
920
1050
05880-02
M6X35
14
29
7
12
12,5
38
17.5
12.4
-
2.5
43.5
24,9
5.5
163
86,5
53
0.3298
Yes
4059245431939
31.12.2099
98% Warenverfügbarkeit. N...
K0662.008103
K0662.008103
traffic red RAL 3020
3
13
93
158
26
61
86
190
2000
2800
940
1350
05880-04
M8X45
21
39
9
19
15,6
45
20.6
15.5
-
2.5
41.5
32.7
6.8
191,4
107
62
0.3900
Yes
4059245431946
31.12.2099
98% Warenverfügbarkeit. N...
K0662.010103
K0662.010103
traffic red RAL 3020
4
6
97
176
19
59
91
250
2500
4500
1500
2800
05880-06
M10x55
32
50
8
27
18,5
64
25.6
18.4
38
3.5
47
38.7
9
230,5
153
95
0.8753
Yes
4059245431953
31.12.2099
98% Warenverfügbarkeit. N...
K0662.012103
K0662.012103
traffic red RAL 3020
5
11
88
164
24
60
91
280
3000
5500
1400
2800
05880-06
M12X70
32
53
10.5
-
21
63
28
20.9
-
3.5
47
46.7
8.8
249,1
173.5
113.5
1.0370
Yes
4059245431960
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0662 - Toggle clamps vertical with safety interlock with flat foot and adj...
KIPP
27.05.2024
HK manual clamping - with clampimg lever
Zimmer Group
15.04.2024
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spind...
KIPP USA
05.06.2024
K0660 - Toggle clamps horizontal with safety interlock with flat foot and a...
KIPP USA
05.06.2024
05908 - Toggle clamps vertical with safety interlock with flat foot and adj...
norelem
30.05.2024
06908 - Toggle clamps vertical with flat foot and adjustable clamping spind...
norelem
30.05.2024
ALCS - 2 ROBOTS - LINEAR AXIS ON EDGE
LUCAS FRANCE
18.03.2024
K0247 - Knurled Knobs
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表