目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0082 - Toggle clamps latch vertical with catch plate
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05830.prj},{NB=K0082.0450 (GESCHLOSSEN)},{OG=145},{HANDKRAFT=200},{F2=7000},{F1=4500},{A=51},{A1=32},{A2=8.0},{A3=19},{A4=40},{B=64},{B1=45},{B2=36},{B3=28},{D=8.5},{D1=8},{H=85},{LMIN=1},{LMAX=40},{LLMIN=41},{LLMAX=80},{L1MIN=1},{L1MAX=40},{L2=45},{L3=152},{S=4.0},{GEW=0.7108},{EAN=4059245035298},{ST=1.25},{KDM=6.466},{BESTKIPPUSA=K0082.0450},{MATERIAL=Stahl},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OG
opening angle of handle
[°]
HANDKRAFT
hand force
[N]
F2
Holding force
[N]
F1
pull force
[N]
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L1MIN
travel path
[mm]
L1MAX
travel path
[mm]
L2
Clamp travel
[mm]
L3
Length
[mm]
S
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0082.0140
K0082.0140
Steel
145
100
2000
1800
26
13
4.5
11
24
36
24
19
16
5.2
4
42
1
25
22
76
2.5
0.1116
Yes
4059245035250
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0250
K0082.0250
Steel
145
150
4000
2700
35
19
6.0
14
32
48
33
26
21
6.5
6
64
1
28
34
115
3.0
0.2974
Yes
4059245035274
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0450
K0082.0450
Steel
145
200
7000
4500
51
32
8.0
19
40
64
45
36
28
8.5
8
85
1
40
45
152
4.0
0.7108
Yes
4059245035298
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0140N
K0082.0140N
Stainless steel
145
100
2000
1800
26
13
4.5
11
24
36
24
19
16
5.2
4
42
1
25
22
76
2.5
0.1109
Yes
4059245035267
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0250N
K0082.0250N
Stainless steel
145
150
4000
2700
35
19
6.0
14
32
48
33
26
21
6.5
6
64
1
28
34
115
3.0
0.2900
Yes
4059245035281
31.12.2099
98% Warenverfügbarkeit. N...
K0082.0450N
K0082.0450N
Stainless steel
145
200
7000
4500
51
32
8.0
19
40
64
45
36
28
8.5
8
85
1
40
45
152
4.0
0.6876
Yes
4059245035304
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表