目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0067 - Toggle clamps vertical heavy-duty with full holding arm
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05755.prj},{NB=K0067.0700 (GESCHLOSSEN)},{OH=205},{OG=130},{F=340},{F1=7000},{F3=1400},{A1=45},{A3=25},{B=20},{B1=10},{B2=43},{B3=10},{C=70},{C1=22},{C4=50},{D=12.2},{H=235},{L=104},{L1=40},{L2=30},{GEW=1.2800},{EAN=4059245034819},{XA=65.000},{XB=80.000},{XC=28.000},{XD=75.000},{XE=20.000},{XF=85.000},{XG=2.000},{XH=5.000},{XI=12.000},{XJ=10.000},{XK=100.000},{XL=10.000},{XM=46.000},{XN=3.000},{XO=9.000},{XP=67.000},{XQ=17.000},{XR=8.000},{XS=10.000},{XT=32.500},{XU=2.500},{XV=29.000},{XW=5.000},{XX=20.000},{XY=20.000},{XZ=25.000},{XA1=25.000},{XB1=17.000},{XC1=28.500},{XD1=30.000},{XE1=29.000},{XF1=20.000},{SW=10.000},{NDM=6.000},{XG1=18.000},{XI1=8.000},{XJ1=12.000},{POS=GESCHLOSSEN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
F
hand force
[N]
F1
Holding force
[N]
F3
Clamping force
[N]
PASSKG
suitable plastic handle round
ⁿ/ₐ
A1
Length
[mm]
A3
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C4
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0067.0700
K0067.0700
205
130
340
7000
1400
K0099.28
45
25
20
10
43
10
70
22
50
12.2
235
104
40
30
M 12 x 100
1.2800
Yes
4059245034819
31.12.2099
98% Warenverfügbarkeit. N...
K0067.1200
K0067.1200
195
130
500
12000
1400
K0099.30
51
26
24
12
51
12
88
26
63
12.2
276
124
50
30
M 12 x 100
2.0140
Yes
4059245034826
31.12.2099
98% Warenverfügbarkeit. N...
K0067.2400
K0067.2400
195
130
500
15000
1850
K0099.33
64
40
32
16
64
16
105
32
76
16.3
318
162
60
38
M 16 x 150
4.1700
Yes
4059245034833
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表