目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2066 - Schnellspanner Stahl schwarz, vertikal mit waagrechtem Fuß und verstellbarer Andruckspindel
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05715-11_asmtab.prj},{NB=K2066.001000_0},{A=16.0},{A1=26},{A2=0.0},{B=24.0},{B1=34},{B2=9.5},{B3=5.5},{B5=2},{C=16},{C1=9.0},{D=4.4},{H=88.0},{L=57},{L1=31},{L2=16.6},{F=50},{F1=700},{F2=1000},{F3=500},{F4=700},{OH=120},{OG=85},{GEW=0.0900},{EAN=4059245844432},{NDM=5.000},{ST=0.80},{TYP=1},{TYP1=2},{XA=10.00},{XB=2.0},{XC=2.0},{XD=2.000},{XE=90.000},{XF=103.30215},{XG=31.80939},{BESTKIPPUSA=K2066.001000},{FORM=A},{M=M 5 x 40},{PASSKG=K0100.16},{BESTBW=K0098.02},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM},{XPOS='0','geschlossen','1','offen'},{PPATH=05715-11_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Version
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B5
width
[mm]
C
height
[mm]
C1
height
[mm]
D
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
schraubenlänge
[mm]
M
Andruckspindel
ⁿ/ₐ
F
Handkraft
[N]
F1
Holding
[N]
F2
Holding
[N]
F3
Clamping force
[N]
F4
Clamping force
[N]
OH
Öffnungswinkel Haltearm
[°]
OG
Öffnungswinkel Griff
[°]
GEW
Approx. weight
[kg]
INFO
Technische Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2066.001000
K2066.001000
A
16.0
26
24.0
34
9.5
5.5
2
16
9.0
4.4
88.0
57
31
16.6
M 5 x 40
50
700
1000
500
700
120
85
0.0900
Info
Yes
4059245844432
31.12.2099
98% Warenverfügbarkeit. N...
K2066.001600
K2066.001600
B
12.7
27
26.8
38
12.2
6.2
3
23
11.0
5.2
125.0
70
43
24.9
M 6 x 50
100
1200
1600
800
1000
95
75
0.1900
Info
Yes
4059245844449
31.12.2099
98% Warenverfügbarkeit. N...
K2066.002600
K2066.002600
C
19.0
35
32.0
47
14.9
8.9
3
32
17.5
7.1
178.0
110
75
50.1
M 8 x 50
150
1000
2600
800
1600
90
70
0.4400
Info
Yes
4059245844456
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1246 - Toggle clamps vertical with straight foot and adjustable clamping s...
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表