目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0055 - Toggle clamps vertical with straight foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05700.prj},{NB=K0055.0250 (GESCHLOSSEN)},{OH1=95},{OH2=125},{OHOA=160},{OG1=70},{OG2=85},{OGOA=100},{F=190},{F1=1000},{F2=2800},{F3=900},{F4=1700},{A=19.0},{A1=35},{A2=8.0},{B=12},{B1=6},{B2=26},{B3=8.8},{C=39},{C1=17.5},{C2=7.0},{D=7.1},{H=190},{L=110},{L1=75},{GEW=0.4371},{EAN=4059245034321},{NDM=8},{ST=1.25},{XA=60},{XB=13.0},{XC=4.0},{XD=87.80},{TYP2=1},{S=13.000},{BESTKIPPUSA=K0055.0250},{PASSKG=K0100.28},{M=M 8 x 60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{XPOS= 'GESCHLOSSEN', 'Haltearm geschlossen', 'POSITION_1' , 'Anschlagstift Position 1', 'POSITION_2', 'Anschlagstift Position 2' , 'OHNE_ANSCHLAG', 'ohne Anschlag'},{EOL=31.12.2099},{POS=GESCHLOSSEN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OH1
opening angle of holding arm, position 1
[°]
OH2
opening angle of holding arm, position 2
[°]
OHOA
opening angle of holding arm without stop
[°]
OG1
opening angle of handle, position 1
[°]
OG2
opening angle of handle, position 2
[°]
OGOA
opening angle of handle without stop
[°]
F
hand force
[N]
F1
Holding force
[N]
F2
Holding force
[N]
F3
Clamping force
[N]
F4
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0055.0075
K0055.0075
130
0
195
90
0
125
80
700
1100
500
750
K0100.16
16.0
26
5.0
8
4
17
5.5
22
9.0
5.0
4.4
106
57
31
M 5 x 35
0.0947
Yes
4059245034307
31.12.2099
98% Warenverfügbarkeit. N...
K0055.0150
K0055.0150
95
0
185
75
0
110
120
1350
1650
800
1050
K0100.19
12.7
27
7.0
12
6
24
6.4
28
11.0
5.4
5.1
135
70
43
M 6 x 50
0.2009
Yes
4059245034314
31.12.2099
98% Warenverfügbarkeit. N...
K0055.0250
K0055.0250
95
125
160
70
85
100
190
1000
2800
900
1700
K0100.28
19.0
35
8.0
12
6
26
8.8
39
17.5
7.0
7.1
190
110
75
M 8 x 60
0.4371
Yes
4059245034321
31.12.2099
98% Warenverfügbarkeit. N...
K0055.0350
K0055.0350
90
120
180
70
80
110
230
2200
4500
1400
3000
K0100.30
32.0
50
9.0
16
8
33
10.6
54
22.0
9.6
8.3
245
145
95
M 10 x 80
0.8973
Yes
4059245034338
31.12.2099
98% Warenverfügbarkeit. N...
K0055.0450
K0055.0450
90
125
180
70
85
110
260
3200
7000
1400
3000
K0100.34
32.0
53
10.0
20
10
42
13.5
59
25.0
8.7
8.7
246
177
124
M 12 x 100
1.4090
Yes
4059245034345
31.12.2099
98% Warenverfügbarkeit. N...
K0055.0550
K0055.0550
90
120
180
65
80
110
290
3000
8000
1800
3900
K0100.35
51.0
76
12.5
20
10
41
16.5
102
32.0
12.7
12.3
345
230
154
M 16 x 150
2.5020
Yes
4059245034352
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1255 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP USA
05.06.2024
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spind...
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表