目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1463 - Toggle clamps, horizontal, stainless steel with safety interlock and force sensor
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1463_3_asmtab.prj},{NB=K1463.108100110},{OH=86},{OG=67},{HALTEKRAFT1=2800},{D1=17},{GEW=0.1300},{EAN=4059245470136},{OGG=0.58000},{OGGG=0.000},{OG1=66.17000},{OH1=86.060},{OLO=110.10617},{OLG=44.51026},{OHG=0.89000},{OHGG=0.000},{HUB=6.500},{SCHRL=45},{OL=3.500},{GR1=4},{GR=4},{TYPC=2},{TYPB=3},{TYPA=3},{TYP=1},{XA=2.000},{XB=1.000},{XC=2.000},{XD=1.000},{XE=0.500},{XF=22.000},{BESTKIPPUSA=K1463.10810011},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=200},{HALTEKRAFT=2000},{SPANNKRAFT=830},{SPANNKRAFT1=1400},{AS=4-20 mA},{A=26},{A1=10},{A2=6.2},{B=26},{B1=51.1},{B2=45},{C=58.7},{C1=max. 18.4},{D=M8},{D2=M12x1},{H=100.4},{H1=96.6},{H2=30},{L=223.1},{L1=73.5},{L2=94},{SW1=11},{SW2=4},{BS=Infotext},{INFO=Info},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
AS
Ausgangssignal
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
diameter
[mm]
B
distance
[mm]
B1
Width ~
[mm]
B2
width
[mm]
C
Height ~
[mm]
C1
height
[mm]
D
thread
[mm]
D1
diameter
ⁿ/ₐ
D2
Geiwinde
ⁿ/ₐ
H
Height ~
[mm]
H1
Height ~
[mm]
H2
height
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
L2
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1463.10610011
K1463.10610011
black grey RAL 7021
86
67
160
1350
1900
720
1200
4-20 mA
26
10
5.5
26
53.4
45
51.9
max. 16.4
M6
17
M12x1
90.2
86.1
30
193.6
60
94
11
3
0.1300
Info
Yes
4059245470129
31.12.2099
98% Warenverfügbarkeit. N...
K1463.10810011
K1463.10810011
black grey RAL 7021
86
67
200
2000
2800
830
1400
4-20 mA
26
10
6.2
26
51.1
45
58.7
max. 18.4
M8
17
M12x1
100.4
96.6
30
223.1
73.5
94
11
4
0.1300
Info
Yes
4059245470136
31.12.2099
98% Warenverfügbarkeit. N...
K1463.10610311
K1463.10610311
traffic red RAL 3020
86
67
160
1350
1900
720
1200
4-20 mA
26
10
5.5
26
53.4
45
51.9
max. 16.4
M6
17
M12x1
90.2
86.1
30
193.6
60
94
11
3
0.1300
Info
Yes
4059245470204
31.12.2099
98% Warenverfügbarkeit. N...
K1463.10810311
K1463.10810311
traffic red RAL 3020
86
67
200
2000
2800
830
1400
4-20 mA
26
10
6.2
26
51.1
45
58.7
max. 18.4
M8
17
M12x1
100.4
96.6
30
223.1
73.5
94
11
4
0.1300
Info
Yes
4059245470211
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1542 - Toggle clamp, horizontal with angled foot and adjustable clamping s...
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表