目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0661 - Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05904_10_asmtab.prj},{NB=K0661.0050240},{LOCHBILD=2},{OH=86},{OG=67},{GEW=0.0892},{EAN=4059245520428},{OGG=1.610},{OGGG=0.000},{OG1=66.740},{OH1=86.340},{OLO=107.44997},{OLG=41.22986},{OHG=1.65000},{OHGG=0.000},{HUB=0.000},{SCHRL=25},{OL=5.200},{GR1=0},{GR=2},{TYPC=1},{TYPB=2},{TYPA=1},{TYP=1},{BESTKIPPUSA=K0661.005024},{HANDKRAFT=100},{HALTEKRAFT=650},{HALTEKRAFT1=900},{SPANNKRAFT=550},{SPANNKRAFT1=620},{M=M5X25},{A=18},{A1=27},{A2=4.5},{A3=13.5},{A4=-},{B=8.1},{B1=4.1},{B2=13.2},{B3=9,2},{B6=22.5},{C=26,2},{C2=5,2},{D=5.5},{H=52,2},{H1=47,9},{L=125,7},{L1=41,8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,},{XPOS='0','Haltearm geschlossen','1','Haltearm offen'},{SCHR=M 5},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0661.005024
K0661.005024
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
8.1
4.1
13.2
9,2
22.5
26,2
5,2
5.5
52,2
47,9
125,7
41,8
0.0892
Yes
4059245520428
98% Warenverfügbarkeit. N...
K0661.006024
K0661.006024
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
2.5
14.1
9.1
17.5
12,5
43.5
36,9
8
5.5
75,2
71
186,6
60,5
0.3253
Yes
4059245520435
98% Warenverfügbarkeit. N...
K0661.008024
K0661.008024
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
3.5
14.1
9.1
21
16
41.5
46,5
10,5
6.2
88,,2
84,3
223,1
74,9
0.3500
Yes
4059245520442
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表