目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0499 - Linear actuator connector clamps, stainless steel, base
KIPP USA
Tube Connectors
Powered by
CAD模型選擇
{kipp_usa/profilverbinder/29135_1.prj},{NB=K0499.130},{TYP=30},{B=60},{C=60},{D=7.0},{L=50},{M1=40},{M2=40},{M3=40},{M4=45},{GEW=0.2890},{EAN=4059245494613},{TYP1=2.0},{SCHL=30.0},{XA=7.0},{XB=29.0},{XC=37.4},{XD=22.5},{XE=18.0},{XF=20.0},{XG=10.0},{XH=17.5},{XI=22.0},{XJ=4.5},{XK=20.0},{XL=22.5},{XM=20.0},{XN=8.0},{XO=6.0},{XP=38.0},{XQ=15.5},{XR=13.0},{XS=28.0},{XT=29.0},{XU=15.0},{XV=1.5},{XW=9.0},{XX=40.000},{XY=42.000},{XZ=42.000},{XA1=45.000},{BESTKIPPUSA=K0499.130},{V1=M8x30},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{GEWINDE=M 8x30},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
B
Breite Platte
[mm]
C
Breite Platte
[mm]
D
borehole
[mm]
L
total length
[mm]
M2
distance
[mm]
M3
distance
[mm]
V1
Schraubentyp
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0499.130
K0499.130
30
60
60
7.0
50
40
40
M8x30
0.2890
Yes
4059245494613
31.12.2099
98% Warenverfügbarkeit. N...
K0499.140
K0499.140
40
80
80
9.0
60
60
60
M10x35
0.5790
Yes
4059245494620
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
29135 - Tube clamp, base, stainless steel for linear actuator
norelem
30.05.2024
K0499 - Linear actuator connector clamps, stainless steel, base
KIPP
27.05.2024
GN145.1 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Berger Tools
04.04.2023
Electrak® HD - Linear Actuator with Flexible Onboard Controls, Superior Per...
Thomson Linear
04.12.2023
FK.E - Linear Actuator Connectors, Aluminum, with screw, steel zinc plated
Inocon
22.03.2024
K0498 - Linear actuator connector clamps, stainless steel, flange
KIPP USA
21.05.2024
ATL08 - Linear actuators
Servomech
22.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表