目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0497 - Linear actuator connector clamps cross
KIPP USA
Tube Connectors
Powered by
CAD模型選擇
{kipp_usa/profilverbinder/29125.prj},{NB=K0497.3030},{TYP=30},{A=30},{B=86},{C=45},{M=33},{GEW=0.2430},{EAN=4059245195770},{BA=40.0},{D=7.5},{DBV=8.0},{DBW=8.0},{E=4.5},{F=2.0},{G=28.0},{HLV=33.6},{L=45.0},{RFS=3.5},{RVL=8.75},{SBV=2.0},{SBW=2.0},{SWV=11.0},{SWW=13.0},{SWX=13.000},{XA=7.000},{XB=1.500},{XC=16.000},{XD=35.000},{XE=9.000},{XF=7.000},{XG=62.000},{XH=40.000},{XI=3.000},{XJ=25.000},{XK=35.000},{XM=45.500},{XN=1.500},{XO=16.200},{TYP1=1.000},{XP=7.000},{XQ=8.500},{XR=8.500},{BESTKIPPUSA=K0497.3030},{FORM=A},{V1=M 8 x 35},{V2=M 8 x 35},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
TYP
Type E
ⁿ/ₐ
A
clamping diameter
[mm]
B
total length
[mm]
C
width
[mm]
M
distance
[mm]
V1
screw type
[mm]
V2
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0497.3030
K0497.3030
A
30
30
86
45
33
M 8 x 35
M 8 x 35
0.2430
Yes
4059245195770
31.12.2099
98% Warenverfügbarkeit. N...
K0497.4040
K0497.4040
A
40
40
117
60
47
M 10 x 50
M 8 x 45
0.5350
Yes
4059245195787
31.12.2099
98% Warenverfügbarkeit. N...
K0497.5050
K0497.5050
B
50
50
126
86
53
M 8 x 50
M 8 x 50
1.1740
Yes
4059245195794
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表