目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0478 - Tube clamps base aluminium
KIPP USA
Tube Connectors
Powered by
CAD模型選擇
{kipp_usa/profilverbinder/29012_1.prj},{NB=K0478.5230},{A=30.3},{B=7},{C=62},{D=45},{E=45},{F=5},{G=75},{H=57},{K=57},{L=56},{M=75},{N=10},{P=33.5},{Q=25},{R=46},{GEW=0.2745},{EAN=4059245193912},{NDM=8.0},{XA=13.0},{XB=5.3},{XC=45.0},{XD=16.0},{XE=1.6},{XF=14.38},{XG=8.0},{XH=13.0},{XI=3.7},{XJ=11.6},{XK=13.0},{XL=8.5},{XM=2.5},{XN=5.0},{XO=20.0},{BESTKIPPUSA=K0478.5230},{S=M 8 x 45},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
A
clamping
[mm]
B
borehole diameter
[mm]
C
total width
[mm]
D
Length
[mm]
E
width
[mm]
F
Thickness of cross-tie
[mm]
G
length of plate
[mm]
H
borehole distance
[mm]
K
borehole distance
[mm]
L
total height
[mm]
M
width of plate
[mm]
N
thickness of plate
[mm]
P
distance
[mm]
Q
distance of cross-tie
[mm]
R
distance
[mm]
S
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0478.5230
K0478.5230
30.3
7
62
45
45
5
75
57
57
56
75
10
33.5
25
46
M 8 x 45
0.2745
Yes
4059245193912
31.12.2099
98% Warenverfügbarkeit. N...
K0478.5240
K0478.5240
40.4
9
75
60
60
5
100
76
76
73
100
10
43.0
32
57
M 8 x 60
0.5815
Yes
4059245193929
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0473 - Tube clamps cross, aluminium
KIPP USA
11.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表