目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1934 - Clevis joints for rod ends
KIPP USA
Joints
Powered by
CAD模型選擇
{kipp_usa/joints/27614.prj},{NB=K1934.08120820},{B=20},{C=12},{D=17},{D1=8},{D3=24},{L=41.0},{L1=24.9},{L2=31.5},{L3=13.5},{L4=1.0},{R1=10.5},{W=8.0},{F=14.5},{GEW=0.0674},{EAN=4059245704705},{XA=8.000},{XB=1.000},{XC=3.500},{XD=8.500},{XE=0.500},{XF=18.000},{XG=12.500},{XH=11.958},{XI=7.400},{XJ=7.350},{XK=1.200},{XL=0.100},{XM=5.200},{XN=1.200},{XO=1.200},{XP=4.200},{XQ=5.750},{XR=0.000},{NDM=8.000},{BESTKIPPUSA=K1934.08120820},{D2=M8},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
B
diameter
[mm]
C
width
[mm]
D
diameter
[mm]
D1
diameter
ⁿ/ₐ
D2
thread
ⁿ/ₐ
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
L4
distance
[mm]
R1
Radius
[mm]
W
Angle
[°]
F
F static kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1934.05080516
K1934.05080516
16
8
13
5
M5
18
29.5
20.5
21.5
10.5
0.5
8.5
6.5
8.0
0.0291
Yes
4059245704682
31.12.2099
98% availability of produ...
K1934.06090618
K1934.06090618
18
9
15
6
M6
20
33.5
22.9
25.0
11.5
0.5
9.0
7.0
9.0
0.0421
Yes
4059245704699
31.12.2099
98% availability of produ...
K1934.08120820
K1934.08120820
20
12
17
8
M8
24
41.0
24.9
31.5
13.5
1.0
10.5
8.0
14.5
0.0674
Yes
4059245704705
31.12.2099
98% availability of produ...
K1934.10141025
K1934.10141025
25
14
21
10
M10
28
49.5
30.3
38.0
16.0
1.0
12.5
8.0
19.5
0.1168
Yes
4059245704712
31.12.2099
98% availability of produ...
K1934.12161229
K1934.12161229
29
16
25
12
M12
32
57.5
34.3
44.0
18.0
1.5
15.0
8.0
23.5
0.1876
Yes
4059245704729
31.12.2099
98% availability of produ...
K1934.16211638
K1934.16211638
38
21
30
16
M16
42
76.5
43.3
58.0
23.5
1.5
20.0
9.0
32.0
0.3914
Yes
4059245704736
31.12.2099
98% availability of produ...
K1934.20252045
K1934.20252045
45
25
38
20
M20
50
90.5
51.9
68.0
29.5
0.0
22.5
9.0
43.0
0.6784
Yes
4059245704743
31.12.2099
98% availability of produ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表