目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0935 - Locating cylinders with quick clamping system
KIPP USA
Leveling Elements
Powered by
CAD模型選擇
{kipp_usa/gelenkteller/03153_1.prj},{NB=K0935.116020},{D=16},{D1=32},{D2=20},{L=36.5},{L1=15},{SW=6},{HALTEKRAFT=8},{ANZDRM=2},{GEW=0.1403},{EAN=4059245267422},{XA=2.50},{XB=6.50},{XC=6.00},{XD=3.50},{XE=10.10},{XF=1.80},{XG=6.80},{XH=15.00},{XI=0.50},{XJ=7.90},{XK=9.00},{XL=9.80},{XM=1.100},{XN=28.600},{BESTKIPPUSA=K0935.116020},{EP=20},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,BLOHM,KIPP_USA},{IMPERIAL=MM},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
EP
Grid plate thickness ±0,05
[mm]
D
diameter
[Durchmesser]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
HALTEKRAFT
Holding force F kN
[mm]
ANZDRM
Tightening torque max. Nm
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0935.113013
K0935.113013
13
13
25
16
27.6
12
4
4
1
0.0739
Yes
4059245267408
98% Warenverfügbarkeit. N...
31.12.2099
K0935.113020
K0935.113020
20
13
25
16
34.6
12
4
4
1
0.0732
Yes
4059245267415
98% Warenverfügbarkeit. N...
31.12.2099
K0935.116020
K0935.116020
20
16
32
20
36.5
15
6
8
2
0.1403
Yes
4059245267422
98% Warenverfügbarkeit. N...
31.12.2099
K0935.116025
K0935.116025
25
16
32
20
41.5
15
6
8
2
0.1474
Yes
4059245267439
98% Warenverfügbarkeit. N...
31.12.2099
K0935.120020
K0935.120020
20
20
40
25
39.5
15
6
8
2
0.2203
Yes
4059245267446
98% Warenverfügbarkeit. N...
31.12.2099
K0935.120025
K0935.120025
25
20
40
25
44.5
15
6
8
2
0.2240
Yes
4059245267453
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0938 - Receiver bushings form B
KIPP USA
21.05.2024
K0936 - Centring bushes
KIPP
27.05.2024
K0937 - Receiver bushings form A (pressed in at rear)
KIPP
27.05.2024
K0935 - Locating cylinders with quick clamping system
KIPP
27.05.2024
03153 - Locating cylinders with quick clamping system
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表