目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0040 - Wedge clamps jaw faces serrated
KIPP USA
Clamping devices
Powered by
CAD模型選擇
{kipp_usa/clamping_devices/04525.prj},{NB=K0040.12},{B=41},{C=22},{B1=30},{E=4.0},{F1=30},{DREHMOMENT=85},{GEW=0.2337},{EAN=4059245032952},{Z=1.000},{AN=0.000},{A1=42.000},{A2=49.000},{EN=0.000},{HN=0.000},{L=40.000},{KN=0.000},{NDM=12},{ST=1.75},{KD=18.000},{SW=10.000},{L1=36.000},{L2=18.760},{L3=28.000},{D3=8.000},{D4=5.000},{D5=4.500},{L4=32.000},{L5=4.000},{H1=11.000},{BESTKIPPUSA=K0040.12},{D=M 12 x 40},{G=für Gewindebohrung},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099},{A=42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
B
width
[mm]
C
height
[mm]
B1
width
[mm]
E
height
[mm]
D
Socket head screw to DIN 912
ⁿ/ₐ
G
version
ⁿ/ₐ
F1
Clamping force
[kN]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0040.08
K0040.08
29
15
21
2.5
M 8 x 25
for threaded hole
15
25
0.0741
Yes
4059245032938
31.12.2099
98% Warenverfügbarkeit. N...
K0040.0810
K0040.0810
29
15
21
2.5
M 8 x 25
for T-slot 10
15
25
0.0826
Yes
4059245032945
31.12.2099
98% Warenverfügbarkeit. N...
K0040.12
K0040.12
41
22
30
4.0
M 12 x 40
for threaded hole
30
85
0.2337
Yes
4059245032952
31.12.2099
98% Warenverfügbarkeit. N...
K0040.1214
K0040.1214
41
22
30
4.0
M 12 x 30
for T-slot 14
30
85
0.2555
Yes
4059245032969
31.12.2099
98% Warenverfügbarkeit. N...
K0040.16
K0040.16
56
29
42
5.0
M 16 x 60
for threaded hole
50
210
0.7009
Yes
4059245032976
31.12.2099
98% Warenverfügbarkeit. N...
K0040.1618
K0040.1618
56
29
42
5.0
M 16 x 50
for T-slot 18
50
210
0.6412
Yes
4059245032983
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表