目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0288 - Self-aligning pads locators with O-ring
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02006.prj},{NB=K0288.508X040_0},{D2=11.0},{L1=40},{L2=14.5},{L3=3.0},{E=0.0},{SW=13},{W=28},{KUGEL=10},{GEW=0.0259},{EAN=4059245001354},{NDM=8.000},{ST=0.00},{TYP=3.000},{XA=3.000},{XB=0.000},{XC=3.500},{XD=8.000},{XE=45.000},{XF=2.100},{XG=10.120},{XH=5.420},{XI=0.600},{BESTKIPPUSA=K0288.508X040},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D1=M 8},{SW1=-},{BELASTUNG=15.5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{XPOS=0,[-14:14]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{WX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
E
width
[mm]
SW
width across flats
[mm]
SW1
[mm]
W
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0288.106X012
K0288.106X012
C
plain, flattened steel ba...
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
9
0.0073
Yes
4059245001187
31.12.2099
98% availability of produ...
K0288.106X025
K0288.106X025
C
plain, flattened steel ba...
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
9
0.0095
Yes
4059245001194
31.12.2099
98% availability of produ...
K0288.106X040
K0288.106X040
C
plain, flattened steel ba...
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
9
0.0120
Yes
4059245001200
31.12.2099
98% availability of produ...
K0288.108X012
K0288.108X012
C
plain, flattened steel ba...
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
15
0.0164
Yes
4059245001217
31.12.2099
98% availability of produ...
K0288.108X025
K0288.108X025
C
plain, flattened steel ba...
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
15
0.0205
Yes
4059245001224
31.12.2099
98% availability of produ...
K0288.108X040
K0288.108X040
C
plain, flattened steel ba...
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
15
0.0251
Yes
4059245001231
31.12.2099
98% availability of produ...
K0288.306X012
K0288.306X012
F
serrated, flattened steel...
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
9
0.0072
Yes
4059245001248
31.12.2099
98% availability of produ...
K0288.306X025
K0288.306X025
F
serrated, flattened steel...
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
9
0.0095
Yes
4059245001255
31.12.2099
98% availability of produ...
K0288.306X040
K0288.306X040
F
serrated, flattened steel...
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
9
0.0120
Yes
4059245001262
31.12.2099
98% availability of produ...
K0288.308X012
K0288.308X012
F
serrated, flattened steel...
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
15
0.0161
Yes
4059245001279
31.12.2099
98% availability of produ...
K0288.308X025
K0288.308X025
F
serrated, flattened steel...
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
15
0.0201
Yes
4059245001286
31.12.2099
98% availability of produ...
K0288.308X040
K0288.308X040
F
serrated, flattened steel...
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
15
0.0246
Yes
4059245001293
31.12.2099
98% availability of produ...
K0288.706X012
K0288.706X012
K
plain, flattened POM ball
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
2
0.0308
Yes
4059245001606
31.12.2099
98% availability of produ...
K0288.706X025
K0288.706X025
K
plain, flattened POM ball
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
2
0.0082
Yes
4059245001613
31.12.2099
98% availability of produ...
K0288.706X040
K0288.706X040
K
plain, flattened POM ball
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
2
0.0107
Yes
4059245001620
31.12.2099
98% availability of produ...
K0288.708X012
K0288.708X012
K
plain, flattened POM ball
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
4
0.0125
Yes
4059245001637
31.12.2099
98% availability of produ...
K0288.708X025
K0288.708X025
K
plain, flattened POM ball
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
4
0.0165
Yes
4059245001644
31.12.2099
98% availability of produ...
K0288.708X040
K0288.708X040
K
plain, flattened POM ball
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
4
0.0213
Yes
4059245001651
31.12.2099
98% availability of produ...
K0288.506X012
K0288.506X012
O
stainless steel ball with...
M 6
8.0
12
10.0
2.0
0.0
10
-
28
7
9.2
0.0075
Yes
4059245001309
31.12.2099
98% availability of produ...
K0288.506X025
K0288.506X025
O
stainless steel ball with...
M 6
8.0
25
10.0
2.0
0.0
10
-
28
7
9.2
0.0096
Yes
4059245001316
31.12.2099
98% availability of produ...
K0288.506X040
K0288.506X040
O
stainless steel ball with...
M 6
8.0
40
10.0
2.0
0.0
10
-
28
7
9.2
0.0121
Yes
4059245001323
31.12.2099
98% availability of produ...
K0288.508X012
K0288.508X012
O
stainless steel ball with...
M 8
11.0
12
14.5
3.0
0.0
13
-
28
10
15.5
0.0174
Yes
4059245001330
31.12.2099
98% availability of produ...
K0288.508X025
K0288.508X025
O
stainless steel ball with...
M 8
11.0
25
14.5
3.0
0.0
13
-
28
10
15.5
0.0220
Yes
4059245001347
31.12.2099
98% availability of produ...
K0288.508X040
K0288.508X040
O
stainless steel ball with...
M 8
11.0
40
14.5
3.0
0.0
13
-
28
10
15.5
0.0259
Yes
4059245001354
31.12.2099
98% availability of produ...
K0288.510X015
K0288.510X015
O
stainless steel ball with...
M 10
14.0
15
16.0
3.0
0.0
17
3
28
13
18.8
0.0320
Yes
4059245001361
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表