目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0747 - Indexing plungers ECO
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD模型選擇
{kipp_usa/arretierbolzen/indexing_plungers/k0747.prj},{NB=K0747.143081201},{D=8},{D2=25},{L=61.7},{L1=26},{L2=10},{L3=23},{H=8.0},{SW1=12},{F=2.3},{F1=8},{F2=19},{ANZDM=20},{GEW=0.0411},{EAN=4059245205110},{ST=1.750},{NDM=12.000},{TYP=1.000},{XA=17.700},{XB=8.300},{XC=8.500},{XD=14.000},{XE=52.300},{XF=0.300},{XG=1.800},{XH=2.000},{XI=0.500},{XJ=23.000},{XK=3.300},{XL=16.000},{XM=5.000},{XN=2.700},{XO=8.000},{XP=34.000},{XQ=19.000},{XR=8.200},{XS=3.000},{XT=8.700},{XU=0.300},{XV=25.000},{XW=0.800},{XX=19.000},{XY=6.000},{XZ=8.000},{BESTKIPPUSA=K0747.14308120},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{MATERIAL=Edelstahl},{D1=M12},{SW2=19},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,NORELEM,KIPP_USA,},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
ANZDM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0747.01903060
K0747.01903060
A
non-lockout type without ...
steel
3
M6
14
31.5
12
5
10
3.5
6
-
0.8
4
10
2
0.0041
Yes
4059245204779
K0747.01004060
K0747.01004060
A
non-lockout type without ...
steel
4
M6
14
36.0
15
6
13
4.0
6
-
1.0
6
12
2
0.0045
Yes
4059245204731
K0747.01004080
K0747.01004080
A
non-lockout type without ...
steel
4
M8
14
36.0
15
6
13
4.0
8
-
1.0
6
12
7
0.0080
Yes
4059245835089
K0747.01105080
K0747.01105080
A
non-lockout type without ...
steel
5
M8
14
40.0
17
7
15
5.0
8
-
1.3
6
12
7
0.0089
Yes
4059245204748
K0747.01105100
K0747.01105100
A
non-lockout type without ...
steel
5
M10
18
42.5
17
7
15
5.0
10
-
1.3
6
12
15
0.0150
Yes
4059245835096
K0747.01206100
K0747.01206100
A
non-lockout type without ...
steel
6
M10
18
47.5
20
8
17
6.0
10
-
1.8
8
15
15
0.0167
Yes
4059245204755
K0747.01206120
K0747.01206120
A
non-lockout type without ...
steel
6
M12
25
51.7
20
8
17
6.0
12
-
1.8
8
15
20
0.0310
Yes
4059245835102
K0747.01308120
K0747.01308120
A
non-lockout type without ...
steel
8
M12
25
61.7
26
10
23
8.0
12
-
2.3
8
19
20
0.0332
Yes
4059245204762
K0747.02903060
K0747.02903060
B
non-lockout type with loc...
steel
3
M6
14
31.5
12
5
10
3.5
6
10
0.8
4
10
2
0.0056
Yes
4059245204823
K0747.02004060
K0747.02004060
B
non-lockout type with loc...
steel
4
M6
14
36.0
15
6
13
4.0
6
10
1.0
6
12
2
0.0059
Yes
4059245204786
K0747.02004080
K0747.02004080
B
non-lockout type with loc...
steel
4
M8
14
36.0
15
6
13
4.0
8
13
1.0
6
12
7
0.0080
Yes
4059245835140
K0747.02105080
K0747.02105080
B
non-lockout type with loc...
steel
5
M8
14
40.0
17
7
15
5.0
8
13
1.3
6
12
7
0.0117
Yes
4059245204793
K0747.02105100
K0747.02105100
B
non-lockout type with loc...
steel
5
M10
18
42.5
17
7
15
5.0
10
17
1.3
6
12
15
0.0150
Yes
4059245835157
K0747.02206100
K0747.02206100
B
non-lockout type with loc...
steel
6
M10
18
47.5
20
8
17
6.0
10
17
1.8
8
15
15
0.0229
Yes
4059245204809
K0747.02206120
K0747.02206120
B
non-lockout type with loc...
steel
6
M12
25
51.7
20
8
17
6.0
12
19
1.8
8
15
20
0.0310
Yes
4059245835164
K0747.02308120
K0747.02308120
B
non-lockout type with loc...
steel
8
M12
25
61.7
26
10
23
8.0
12
19
2.3
8
19
20
0.0417
Yes
4059245204816
K0747.03903060
K0747.03903060
C
lockout type without lock...
steel
3
M6
14
31.5
12
5
10
3.5
6
-
0.8
4
10
2
0.0040
Yes
4059245204878
K0747.03004060
K0747.03004060
C
lockout type without lock...
steel
4
M6
14
36.0
15
6
13
4.0
6
-
1.0
6
12
2
0.0045
Yes
4059245204830
K0747.03004080
K0747.03004080
C
lockout type without lock...
steel
4
M8
14
36.0
15
6
13
4.0
8
-
1.0
6
12
7
0.0080
Yes
4059245835201
K0747.03105080
K0747.03105080
C
lockout type without lock...
steel
5
M8
14
40.0
17
7
15
5.0
8
-
1.3
6
12
7
0.0083
Yes
4059245204847
K0747.03105100
K0747.03105100
C
lockout type without lock...
steel
5
M10
18
42.5
17
7
15
5.0
10
-
1.3
6
12
15
0.0150
Yes
4059245835218
K0747.03206100
K0747.03206100
C
lockout type without lock...
steel
6
M10
18
47.5
20
8
17
6.0
10
-
1.8
8
15
15
0.0160
Yes
4059245204854
K0747.03206120
K0747.03206120
C
lockout type without lock...
steel
6
M12
25
51.7
20
8
17
6.0
12
-
1.8
8
15
20
0.0310
Yes
4059245835225
K0747.03308120
K0747.03308120
C
lockout type without lock...
steel
8
M12
25
61.7
26
10
23
8.0
12
-
2.3
8
19
20
0.0319
Yes
4059245204861
K0747.04903060
K0747.04903060
D
lockout type with locknut
steel
3
M6
14
31.5
12
5
10
3.5
6
10
0.8
4
10
2
0.0055
Yes
4059245204922
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表