Integrity XB-12 - The Integrity Series
Morin
Wall Systems
Powered by
CAD模型選擇
{kingspan_morin/wall/integrity_xb12.prj},{NB=XB-12-120in.-120PS18 ga (1.19mm)HGAL400},{PR=Integrity Series},{PROFILE=XB-12},{A=7/8\" in. (22 mm)},{PRODPDF=Lengths 5' (1.52m) to 30' (9.14m) standard Shorter and longer lengths available},{CLIPPDF=Clip Matrix® / Integrity / S-16 - galv (used on steel panels) 400 pcs per ctn; Clip Matrix® / Integrity / S-16 - S/S (used on alum panels) 400 pcs per ctn; Starter Clip/Cleat (10'-0\"long)Formed Trim},{CORNPDF=Mitered Seamed Corners 2'-0\"x 2'-0\" 90° Minimum 70° (closed) Maximum 135° (open); outside or inside Max. length of leg 6'-0\" long; perforated to be cut and bent only - no glue},{LODLEVEL=400},{L=60.000},{APL=H},{MAT=PS},{T=18 ga (1.19mm)},{COL=GAL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PR
Product Range
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
OAL
Overall Length
ⁿ/ₐ
A
Panel Depth
[Inch]
B
Cover Width
[Inch]
XB-12-120in.-120PS18 ga (...
Integrity Series
XB-12
5' ft.
7/8" in. (22 mm)
12" in (305 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表