Worms, Worm Gears (SW)
KHK KOHARA GEAR
Worms, Worms Gears
Powered by
CAD模型選擇
{khk/worms_worms_gears/ww_gears_sw_asmtab.prj},{NB=SW2.5-R2 (10)_On},{CN=SW2.5-R2},{COMBINATION=1},{NM=2.50},{NS=2},{LA=7.77},{HT=R},{SH=W1},{L=15},{M=30},{N=37},{O=42},{P=45},{Q=18},{Q1=0},{R=63},{K=0},{KD=0.0},{SCS=0},{S=0},{WMF=W1002.WMF},{NDM=0},{KDM=0.000},{X=0.5},{Y=0.5},{H1=15.375},{AN=19.573},{PPATH=ww_gears_sw_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
NM
Nominal module
[mm]
NS
Number of starts
ⁿ/ₐ
LA
Lead angle
[°]
HT
Hand of thread
ⁿ/ₐ
SH
Shape
ⁿ/ₐ
L
Bore H7
[mm]
M
Hub diameter
[mm]
N
Pitch diameter
[mm]
O
Outside diameter
[mm]
P
Face width
[mm]
Q
Hub width (R)
[mm]
Q1
Hub width (L)
[mm]
R
Total length
[mm]
K
Key width
[mm]
KD
Key depth
[mm]
SCS
Screw size
ⁿ/ₐ
S
Screw position
[mm]
SW0.5-R1
SW0.5-R1
0.50
1
2.36
R
W2
5
0
11
12
0
0
0
18
0
0.0
M3
3
SW0.5-R2
SW0.5-R2
0.50
2
5.13
R
W2
5
0
11
12
0
0
0
18
0
0.0
M3.
3
SW0.8-R1
SW0.8-R1
0.80
1
3.28
R
W2
6
0
14
16
30
0
0
30
0
0.0
M4
5
SW0.8-R2
SW0.8-R2
0.80
2
6.57
R
W2
6
0
14
16
30
0
0
30
0
0.0
M4
5
SW1-R1
SW1-R1
1.00
1
3.58
R
W2
6
0
16
18
32
0
0
32
0
0.0
M4
5
SW1-R2
SW1-R2
1.00
2
7.18
R
W2
6
0
16
18
32
0
0
32
0
0.0
M4
5
SW1.25-R1
SW1.25-R1
1.25
1
3.42
R
W2
8
0
21
24
37
0
0
37
0
0.0
M5
5
SW1.25-R2
SW1.25-R2
1.25
2
6.83
R
W2
8
0
21
24
37
0
0
37
0
0.0
M5
5
SW1.5-R1
SW1.5-R1
1.50
1
3.43
R
W1
8
20
25
28
30
10
0
40
0
0.0
0
0
SW1.5-R1J8
SW1.5-R1J8
1.50
1
3.43
R
W1T
8
20
25
28
30
10
0
40
0
0.0
M5
5
SW1.5-R1J10
SW1.5-R1J10
1.50
1
3.43
R
W1K
10
20
25
28
30
10
0
40
4
1.8
M4
5
SW1.5-R2
SW1.5-R2
1.50
2
6.90
R
W1
8
20
25
28
30
10
0
40
0
0.0
0
0
SW1.5-R2J8
SW1.5-R2J8
1.50
2
6.90
R
W1T
8
20
25
28
30
10
0
40
0
0.0
M5
5
SW1.5-R2J10
SW1.5-R2J10
1.50
2
6.90
R
W1K
10
20
25
28
30
10
0
40
4
1.8
M4
5
SW2-R1
SW2-R1
2.00
1
3.70
R
W1
12
25
31
35
32
14
0
46
0
0.0
0
0
SW2-R1J12
SW2-R1J12
2.00
1
3.70
R
W1K
12
25
31
35
32
14
0
46
4
1.8
M4
7
SW2-L1
SW2-L1
2.00
1
3.70
L
W1
12
25
31
35
32
14
0
46
0
0.0
0
0
SW2-L1J12
SW2-L1J12
2.00
1
3.70
L
W1K
12
25
31
35
32
14
0
46
4
1.8
M4
7
SW2-R1J14
SW2-R1J14
2.00
1
3.70
R
W1K
14
25
31
35
32
14
0
46
5
2.3
M4
7
SW2-L1J14
SW2-L1J14
2.00
1
3.70
L
W1K
14
25
31
35
32
14
0
46
5
2.3
M4
7
SW2-R2
SW2-R2
2.00
2
7.42
R
W1
12
25
31
35
32
14
0
46
0
0.0
0
0
SW2-R2J12
SW2-R2J12
2.00
2
7.42
R
W1K
12
25
31
35
32
14
0
46
4
1.8
M4
7
SW2-L2
SW2-L2
2.00
2
7.42
L
W1
12
25
31
35
32
14
0
46
0
0.0
0
0
SW2-L2J12
SW2-L2J12
2.00
2
7.42
L
W1K
12
25
31
35
32
14
0
46
4
1.8
M4
7
SW2-R2J14
SW2-R2J14
2.00
2
7.42
R
W1K
14
25
31
35
32
14
0
46
5
2.3
M4
7
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Worms, Worm Gears (CG)
KHK KOHARA GEAR
12.04.2024
Worms, Worm Gears (BG)
KHK KOHARA GEAR
12.04.2024
Ground Worm, Worm Gears (AG)
KHK KOHARA GEAR
12.04.2024
Worms, Plastic Worm Gears (PG)
KHK KOHARA GEAR
12.04.2024
Worms, Plastic Worm Gears (SUW)
KHK KOHARA GEAR
12.04.2024
Ground Worm, Worm Gears (SWG)
KHK KOHARA GEAR
12.04.2024
Ground Worm Shaft, Worm Gears (AGF)
KHK KOHARA GEAR
12.04.2024
Ground Worm Shaft, Worm Gears (KWG)
KHK KOHARA GEAR
12.04.2024
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Duplex Worms, Worm Gears (AGDL)
KHK KOHARA GEAR
12.04.2024
Worms, Worm Gears (DG)
KHK KOHARA GEAR
12.04.2024
Duplex Worms, Worm Gears (KWGDL)
KHK KOHARA GEAR
12.04.2024
Duplex Worms, Worm Gears (KWGDLS)
KHK KOHARA GEAR
12.04.2024
Plastic Spur Gears (PS)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表