Steel, Spur Gears (SS)
KHK KOHARA GEAR
Spur Gears
Powered by
CAD模型選擇
{khk/spur_gears/steel_spur_gears_ss.prj},{NB=SS5-17J32_On},{CN1=SS5-17J32},{ST=J},{M=5},{MX=5.000},{Z=17},{A=32},{B=68.0},{C=85.0},{D=95.0},{E=50},{F=25},{G=75},{H=0},{I=0},{K=10},{L=3.3},{M1=M8},{J=12.5},{S=S1K},{CBD1=0.0},{CBD2=0.0},{TOOTH=On},{HT=},{NEW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
ST
Sub type
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total length
[mm]
H
Web thickness
[mm]
I
Web outside diameter
[mm]
K
Key width
[mm]
L
Key depth
[mm]
M1
Screw size
ⁿ/ₐ
J
Position of hole 1
[mm]
S
Shape
ⁿ/ₐ
NEW
ⁿ/ₐ
SS0.5-15A
SS0.5-15A
A
0.5
15
3
8.5
7.5
8.5
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-16A
SS0.5-16A
A
0.5
16
3
9.0
8.0
9.0
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-17A
SS0.5-17A
A
0.5
17
3
9.5
8.5
9.5
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-18A
SS0.5-18A
A
0.5
18
4
10.0
9.0
10.0
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-19A
SS0.5-19A
A
0.5
19
4
10.5
9.5
10.5
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-20A
SS0.5-20A
A
0.5
20
3
11.0
10.0
11.0
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-20B
SS0.5-20B
B
0.5
20
4
11.0
10.0
11.0
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-21A
SS0.5-21A
A
0.5
21
4
11.5
10.5
11.5
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-22A
SS0.5-22A
A
0.5
22
4
12.0
11.0
12.0
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-23A
SS0.5-23A
A
0.5
23
4
12.5
11.5
12.5
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-24A
SS0.5-24A
A
0.5
24
4
13.0
12.0
13.0
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-24B
SS0.5-24B
B
0.5
24
5
13.0
12.0
13.0
5
11
16
0
0
0
0.0
M4
3.0
S3T
0
SS0.5-25A
SS0.5-25A
A
0.5
25
4
13.5
12.5
13.5
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-25B
SS0.5-25B
B
0.5
25
5
13.5
12.5
13.5
5
11
16
0
0
0
0.0
M4
3.0
S3T
0
SS0.5-26A
SS0.5-26A
A
0.5
26
4
14.0
13.0
14.0
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-27A
SS0.5-27A
A
0.5
27
4
14.5
13.5
14.5
5
11
16
0
0
0
0.0
M3
2.5
S3T
0
SS0.5-28A
SS0.5-28A
A
0.5
28
4
12.0
14.0
15.0
5
7
12
0
0
0
0.0
M3
3.5
S1T
0
SS0.5-29A
SS0.5-29A
A
0.5
29
4
12.0
14.5
15.5
5
7
12
0
0
0
0.0
M3
3.5
S1T
0
SS0.5-30A
SS0.5-30A
A
0.5
30
4
13.0
15.0
16.0
5
7
12
0
0
0
0.0
M3
3.5
S1T
0
SS0.5-30B
SS0.5-30B
B
0.5
30
5
13.0
15.0
16.0
5
7
12
0
0
0
0.0
M4
3.5
S1T
0
SS0.5-30C
SS0.5-30C
C
0.5
30
6
13.0
15.0
16.0
5
7
12
0
0
0
0.0
M4
3.5
S1T
0
SS0.5-32A
SS0.5-32A
A
0.5
32
5
14.0
16.0
17.0
5
7
12
0
0
0
0.0
M4
3.5
S1T
0
SS0.5-34A
SS0.5-34A
A
0.5
34
5
15.0
17.0
18.0
5
7
12
0
0
0
0.0
M4
3.5
S1T
0
SS0.5-35A
SS0.5-35A
A
0.5
35
5
15.0
17.5
18.5
5
7
12
0
0
0
0.0
M4
3.5
S1T
0
SS0.5-36A
SS0.5-36A
A
0.5
36
5
16.0
18.0
19.0
5
7
12
0
0
0
0.0
M4
3.5
S1T
0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表