Racks (SRAFD/SRAFK)
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/racks_srafk_srafd.prj},{NB=SRAFD2-1000J_On},{CN=SRAFD2-1000J},{M=2},{ENT=160},{S=RD},{A=1005.31},{B=20},{C=20},{D=18.0},{E=7},{F=52.65},{G=180},{NMH=6},{MSS=M6},{H=7.0},{I=11.0},{J=7},{MX=2.0},{HX=7.0},{IX=11.0},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
ⁿ/ₐ
ENT
Number of teeth
ⁿ/ₐ
S
Shape
ⁿ/ₐ
A
Total length
[mm]
B
Face width
[mm]
C
Height
[mm]
D
Height to pitch line
[mm]
E
Mounting hole dimension
[mm]
F
Mounting hole dimension
[mm]
G
Mounting hole dimension
[mm]
NMH
No. of mounting holes
ⁿ/ₐ
MSS
Mounting screw size
[mm]
H
Counterbore depth
[mm]
I
Counterbore diameter
[mm]
J
Counterbore diameter
[mm]
SRAFK1.5-1000J
SRAFK1.5-1000J
1.5
212
RA
999.03
15
15
13.5
5
49.51
180
6
M5
-
-
6
SRAFD2-1000J
SRAFD2-1000J
2
160
RD
1005.31
20
20
18.0
7
52.65
180
6
M6
7.0
11.0
7
SRAFD2.5-1000J
SRAFD2.5-1000J
2.5
128
RD
1005.31
25
25
22.5
9
52.65
180
6
M8
8.6
14.0
9
SRAFD3-1000J
SRAFD3-1000J
3
106
RD
999.03
30
30
27.0
11
49.51
180
6
M10
10.8
17.5
11
SRAFD4-1000J
SRAFD4-1000J
4
80
RD
1005.31
40
40
36.0
15
52.65
180
6
M12
13.0
20.0
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Racks with Machined Ends (SRAF)
KHK KOHARA GEAR
12.04.2024
Quenching racks (SRF-H)
KHK KOHARA GEAR
12.04.2024
Molded Flexible Racks (DR)
KHK KOHARA GEAR
12.04.2024
Ground Spur Gears (SSG)
KHK KOHARA GEAR
12.04.2024
Racks with Bolt Holes (SRFD, SRFK)
KHK KOHARA GEAR
12.04.2024
Helical Racks (SRHEF)
KHK KOHARA GEAR
12.04.2024
Ground Racks (KRGD)
KHK KOHARA GEAR
12.04.2024
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
DryLin® E - Stepper Motors - NEMA34 - Stepper Motors
igus
12.09.2022
MDLDSM - Motor Driven SSX Slides
WMBerg
06.06.2023
[CP] Racks (SR[CP])
KHK KOHARA GEAR
12.04.2024
[CP] Racks (SR[CP]FD)
KHK KOHARA GEAR
12.04.2024
Racks (SR)
KHK KOHARA GEAR
12.04.2024
K-Standard Pinion Gear module 2
KANA (Katayama Chain)
20.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表