Ground Racks (KRGFD-HJ)
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/ground_racks_krgfd-hj.prj},{NB=KRGFD2-1000HJ_On},{CN=KRGFD2-1000HJ},{M=2.0},{ENT=160},{S=RD},{A=1005.31},{B=20},{C=25},{D=23.0},{E=10},{F=52.65},{G=180},{NMH=6},{MSS=M6},{H=7.0},{I=11.0},{J=7.0},{K=13},{WMF=R1003.WMF},{NDM=6},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
ⁿ/ₐ
ENT
Effective number of teeth
ⁿ/ₐ
S
Shape
ⁿ/ₐ
A
Total length
[mm]
B
Face width
[mm]
C
Height
[mm]
D
Height to pitch line
[mm]
E
Mounting hole dimension
[mm]
F
Mounting hole dimension
[mm]
G
Mounting hole dimension
[mm]
NMH
Number of mounting holes
ⁿ/ₐ
MSS
Mounting screw size
ⁿ/ₐ
H
Counterbore dimension
[mm]
I
Counterbore dimension
[mm]
J
Counterbore dimension
[mm]
KRGFD1.5-500HJ
KRGFD1.5-500HJ
1.5
106
RD
499.51
15
20
18.5
8
24.76
150
4
M5
6.0
10.0
6.0
KRGFD1.5-1000HJ
KRGFD1.5-1000HJ
1.5
212
RD
999.03
15
20
18.5
8
49.51
180
6
M5
6.0
10.0
6.0
KRGFD2-500HJ
KRGFD2-500HJ
2.0
80
RD
502.65
20
25
23.0
10
26.33
150
4
M6
7.0
11.0
7.0
KRGFD2-1000HJ
KRGFD2-1000HJ
2.0
160
RD
1005.31
20
25
23.0
10
52.65
180
6
M6
7.0
11.0
7.0
KRGFD2.5-500HJ
KRGFD2.5-500HJ
2.5
64
RD
502.65
25
30
27.5
12
26.33
150
4
M8
8.6
14.0
9.0
KRGFD2.5-1000HJ
KRGFD2.5-1000HJ
2.5
128
RD
1005.31
25
30
27.5
12
52.65
180
6
M8
8.6
14.0
9.0
KRGFD3-500HJ
KRGFD3-500HJ
3.0
53
RD
499.51
30
35
32.0
14
24.76
150
4
M10
10.0
17.5
11.0
KRGFD3-1000HJ
KRGFD3-1000HJ
3.0
106
RD
999.03
30
35
32.0
14
49.51
180
6
M10
10.0
17.5
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表