Sintered Metal Bushings (BB)
KHK KOHARA GEAR
Other Products
Powered by
CAD模型選擇
{khk/other_products/sintered_metal_bushings_bb.prj},{NB=BB40609},{CN=BB40609},{ID=4},{OD=6},{L=9},{UPE=DS0.8,DM1},{WMF=T8001.WMF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
ID
Inside diameter d
[mm]
OD
Outside diamater D
[mm]
L
Length
[mm]
UPE
Products that can use the bushing
ⁿ/ₐ
BB30507
BB30507
3
5
7
DS0.5,DM0.8,DB0.8
BB30608
BB30608
3
6
8
DS0.5,DS0.8,DM1
BB40609
BB40609
4
6
9
DS0.8,DM1
BB40612
BB40612
4
6
12
DS1,DB1
BB50812
BB50812
5
8
12
DS1
BB50814
BB50814
5
8
14
DS1,DM1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Injection Molded Spur Gears (DS)
KHK KOHARA GEAR
12.04.2024
MBY-Z/MDBY-Z Smooth Cylinder - Smooth Cylinder
SMC Corporation
18.04.2024
Plastic Screw Gears (PN)
KHK KOHARA GEAR
12.04.2024
Involute Spline Shafts & Bushings (SV.SVI)
KHK KOHARA GEAR
12.04.2024
Pawls & Ratchets (SRT) (SRTB)
KHK KOHARA GEAR
12.04.2024
MAE-KRG-KU/I-K/10 - Bevel Gearboxes KU/I, Type K, Version 10, Ratio 1:1 to ...
MÄDLER
26.04.2024
Steel, Thin Face Spur Gears (SSY)
KHK KOHARA GEAR
12.04.2024
Gear Couplings (GC)
KHK KOHARA GEAR
12.04.2024
Internal Gears (SI)
KHK KOHARA GEAR
12.04.2024
Thread
Rollenbau
27.09.2017
N0010CZB - Brass Dodge Bit Insert (STD Z Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Base electrode - M4 thread M18x1,5
DOCERAM
04.01.2023
DIN 976-1-A-RH-V2A - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), S...
MÄDLER
26.04.2024
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表