Ground Spiral Miter Gears (MMSGQ)
KHK KOHARA GEAR
Miter Gears
Powered by
CAD模型選擇
{khk/miter_gears/mmsgq_asmtab.prj},{NB=MMSGQ3-20R_On},{CN=MMSGQ3-20R},{COMBINATION=1},{DS=R},{M=3.0},{Z=20},{A=16},{B=52},{C=60.0},{D=61.00},{E=50},{F=30.00},{G=16.00},{H=16.0},{I=27},{J=14},{K=34.40},{L=51.40},{S=B3},{KW=0},{KD=0.00000},{TS=0},{NDM=0},{MHP=0.00},{PN=MMSGQ3-20L},{WMF=B3001.WMF},{X=0.000},{Y=0.000},{R=0.000},{TOOTH=On},{VERS=5},{PPATH=mmsgq_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
DS
Direction of Spiral
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
MMSGQ2-20R
MMSGQ2-20R
R
2.0
20
12
35
40.0
40.00
35
21.00
12.50
20
9
24.54
51.57
B3
MMSGQ2-20L
MMSGQ2-20L
MMSGQ2-20L
L
2.0
20
12
35
40.0
40.00
35
21.00
12.50
20
9
24.54
51.57
B3
MMSGQ2-20R
MMSGQ2-30R
MMSGQ2-30R
R
2.0
30
14
45
60.0
60.00
50
28.50
15.00
26
12
38.06
47.88
B4
MMSGQ2-30L
MMSGQ2-30L
MMSGQ2-30L
L
2.0
30
14
45
60.0
60.00
50
28.50
15.00
26
12
38.06
47.88
B4
MMSGQ2-30R
MMSGQ2.5-20L
MMSGQ2.5-20L
L
2.5
20
14
42
50.0
51.00
45
28.00
16.00
26
11
30.89
50.47
B3
MMSGQ2.5-20R
MMSGQ2.5-30R
MMSGQ2.5-30R
R
2.5
30
16
55
75.0
76.00
60
33.00
16.00
30
15
47.57
47.97
B4
MMSGQ2.5-30L
MMSGQ2.5-30L
MMSGQ2.5-30L
L
2.5
30
16
55
75.0
76.00
60
33.00
16.00
30
15
47.57
47.97
B4
MMSGQ2.5-30R
MMSGQ2.5-20R
MMSGQ2.5-20R
R
2.5
20
14
42
50.0
51.00
45
28.00
16.00
26
11
30.89
50.47
B3
MMSGQ2.5-20L
MMSGQ3-20L
MMSGQ3-20L
L
3.0
20
16
52
60.0
61.00
50
30.00
16.00
27
14
34.40
51.40
B3
MMSGQ3-20R
MMSGQ3-20R
MMSGQ3-20R
R
3.0
20
16
52
60.0
61.00
50
30.00
16.00
27
14
34.40
51.40
B3
MMSGQ3-20L
MMSGQ3-30L
MMSGQ3-30L
L
3.0
30
20
65
90.0
91.00
70
39.50
18.00
36
20
55.43
47.78
B4
MMSGQ3-30R
MMSGQ3-30R
MMSGQ3-30R
R
3.0
30
20
65
90.0
91.00
70
39.50
18.00
36
20
55.43
47.78
B4
MMSGQ3-30L
MMSGQ3.5-20L
MMSGQ3.5-20L
L
3.5
20
20
50
70.0
71.00
55
31.50
14.00
29
16
42.75
50.67
B4
MMSGQ3.5-20R
MMSGQ3.5-30L
MMSGQ3.5-30L
L
3.5
30
25
80
105.0
106.00
80
43.50
20.00
40
22
67.77
47.80
B4
MMSGQ3.5-30R
MMSGQ3.5-30R
MMSGQ3.5-30R
R
3.5
30
25
80
105.0
106.00
80
43.50
20.00
40
22
67.77
47.80
B4
MMSGQ3.5-30L
MMSGQ3.5-20R
MMSGQ3.5-20R
R
3.5
20
20
50
70.0
71.00
55
31.50
14.00
29
16
42.75
50.67
B4
MMSGQ3.5-20L
MMSGQ4-20R
MMSGQ4-20R
R
4.0
20
20
55
80.0
81.00
65
38.00
17.00
35
18
49.08
49.90
B4
MMSGQ4-20L
MMSGQ4-20L
MMSGQ4-20L
L
4.0
20
20
55
80.0
81.00
65
38.00
17.00
35
18
49.08
49.90
B4
MMSGQ4-20R
MMSGQ4-30L
MMSGQ4-30L
L
4.0
30
28
90
120.0
121.00
90
48.00
22.00
44
25
77.29
47.43
B4
MMSGQ4-30R
MMSGQ4-30R
MMSGQ4-30R
R
4.0
30
28
90
120.0
121.00
90
48.00
22.00
44
25
77.29
47.43
B4
MMSGQ4-30L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表