Hardened Miter Gears (SMB)
KHK KOHARA GEAR
Miter Gears
Powered by
CAD模型選擇
{khk/miter_gears/hardened_miter_gears_smb_asmtab.prj},{NB=SMB6-20_On},{CN=SMB6-20},{COMBINATION=1},{M=6.0},{Z=20},{A=50},{B=100},{C=120},{D=128.48},{E=104},{F=67.67},{G=48.24},{H=34.0},{I=60},{J=30},{K=67.15},{L=49.80},{KYW=14x3.8},{KW=14},{KD=3.8},{TDM=17.00},{TS=M8},{S=B3},{PN=SMB6-20},{WMF=B3004.WMF},{X=1.0},{Y=1.0},{TSNDM=8},{PPATH=hardened_miter_gears_smb_asmtpl.prj},{VERS=2},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
KYW
Keyway
ⁿ/ₐ
KW
Key width
[mm]
KD
Key depth
[mm]
TDM
Thread distance
[mm]
TS
Thread size
ⁿ/ₐ
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
SMB1-20
SMB1-20
1.0
20
10
16
20
21.41
20
13.95
10.71
8.0
12
5
10.00
49.80
0
0
0.0
4.00
M4
B3
SMB1-20
SMB1.5-20
SMB1.5-20
1.5
20
12
26
30
32.12
30
21.24
16.06
13.0
19
8
15.37
49.80
4x1.8
4
1.8
6.50
M5
B3
SMB1.5-20
SMB2-20
SMB2-20
2.0
20
15
34
40
42.83
37
24.89
18.41
14.0
22
10
21.72
49.80
5x2.3
5
2.3
7.00
M5
B3
SMB2-20
SMB2.5-20
SMB2.5-20
2.5
20
20
42
50
53.54
48
32.54
24.77
19.0
29
12
28.06
49.80
6x2.8
6
2.8
9.50
M6
B3
SMB2.5-20
SMB3-20
SMB3-20
3.0
20
25
50
60
64.24
58
39.84
30.12
23.0
35
15
31.57
49.80
7x3
7
3.0
11.50
M8
B3
SMB3-20
SMB3.5-20
SMB3.5-20
3.5
20
30
60
70
74.95
65
44.13
32.47
25.0
40
18
39.09
49.80
8x3.3
8
3.3
12.50
M8
B3
SMB3.5-20
SMB4-20
SMB4-20
4.0
20
32
64
80
85.65
75
50.78
37.83
27.0
45
20
43.43
49.80
10x3.3
10
3.3
13.50
M8
B3
SMB4-20
SMB5-20
SMB5-20
5.0
20
30
80
100
107.07
90
60.38
43.54
30.0
54
26
54.46
49.80
8x3.3
8
3.3
15.00
M8
B3
SMB5-20
SMB6-20
SMB6-20
6.0
20
50
100
120
128.48
104
67.67
48.24
34.0
60
30
67.15
49.80
14x3.8
14
3.8
17.00
M8
B3
SMB6-20
SMB2-25
SMB2-25
2.0
25
15
40
50
52.83
40
24.33
16.41
10.0
20
12
26.06
48.85
5x2.3
5
2.3
5.00
M5
B3
SMB2-25
SMB2.5-25
SMB2.5-25
2.5
25
18
50
63
66.04
50
30.41
20.52
12.5
26
15
34.57
48.85
6x2.8
6
2.8
6.00
M6
B3
SMB2.5-25
SMB3-25
SMB3-25
3.0
25
25
60
75
79.24
60
37.81
24.62
15.0
32
20
37.43
48.85
8x3.3
8
3.3
7.50
M8
B3
SMB3-25
SMB3.5-25
SMB3.5-25
3.5
25
28
70
88
92.45
70
43.23
28.72
17.5
37
22
46.77
48.85
8x3.3
8
3.3
8.50
M8
B3
SMB3.5-25
SMB4-25
SMB4-25
4.0
25
30
80
100
105.66
80
49.32
32.83
20.0
43
25
55.29
48.85
8x3.3
8
3.3
10.00
M8
B3
SMB4-25
SMB2-30
SMB2-30
2.0
30
15
45
60
62.83
50
29.42
21.41
12.5
25
12
36.06
48.20
5x2.3
5
2.3
6.25
M5
B3
SMB2-30
SMB2.5-30
SMB2.5-30
2.5
30
20
60
75
78.54
62
36.28
26.27
17.0
32
15
47.57
48.20
6x2.8
6
2.8
8.50
M6
B3
SMB2.5-30
SMB3-30
SMB3-30
3.0
30
25
70
90
94.24
75
45.47
32.12
20.0
40
20
53.43
48.20
8x3.3
8
3.3
10.00
M8
B3
SMB3-30
SMB3.5-30
SMB3.5-30
3.5
30
30
90
105
109.95
85
49.66
34.97
25.0
45
22
67.77
48.20
8x3.3
8
3.3
12.50
M8
B3
SMB3.5-30
SMB4-30
SMB4-30
4.0
30
30
100
120
125.66
95
54.52
37.83
25.0
50
25
79.29
48.20
8x3.3
8
3.3
12.50
M8
B3
SMB4-30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表