Ground Spiral Miter Gears (MMSG)
KHK KOHARA GEAR
Miter Gears
Powered by
CAD模型選擇
{khk/miter_gears/ground_spiral_miter_gears_mmsg_asmtab.prj},{NB=MMSG3-25LJ30On},{CN=MMSG3-25LJ30},{COMBINATION=1},{DS=L},{M=3.0},{Z=25},{A=30},{B=55},{C=75.0},{D=78.78},{E=60},{F=35.60},{G=24.39},{H=17.0},{I=31},{J=17},{K=43.92},{L=48.87},{S=B4K},{KW=8},{KD=3.30000},{TS=M6},{NDM=6},{MHP=8.50},{PN=MMSG3-25RJ30},{WMF=B4001.WMF},{X=0.000},{Y=0.000},{R=0.000},{PPATH=ground_spiral_miter_gears_mmsg_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
DS
Direction of Spiral
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
S
Shape
ⁿ/ₐ
KW
Key width
[mm]
KD
Key depth
[mm]
TS
Tap size
[mm]
MHP
Mounting hole position
[mm]
PN
Partner name
ⁿ/ₐ
MMSG2-20R
MMSG2-20R
R
2.0
20
12
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3
0
0.00000
0
0.00
MMSG2-20L
MMSG2-20RJ12
MMSG2-20RJ12
R
2.0
20
12
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
4
1.80000
M4
6.25
MMSG2-20LJ12
MMSG2-20RJ14
MMSG2-20RJ14
R
2.0
20
14
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
5
2.30000
M4
6.25
MMSG2-20LJ14
MMSG2-20RJ15
MMSG2-20RJ15
R
2.0
20
15
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
5
2.30000
M4
6.25
MMSG2-20LJ15
MMSG2-20RJ16
MMSG2-20RJ16
R
2.0
20
16
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
5
2.30000
M4
6.25
MMSG2-20LJ16
MMSG2-20RJ17
MMSG2-20RJ17
R
2.0
20
17
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
5
2.30000
M4
6.25
MMSG2-20LJ17
MMSG2-20RJ18
MMSG2-20RJ18
R
2.0
20
18
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
6
2.80000
M5
6.25
MMSG2-20LJ18
MMSG2-20L
MMSG2-20L
L
2.0
20
12
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3
0
0.00000
0
0.00
MMSG2-20R
MMSG2-20LJ12
MMSG2-20LJ12
L
2.0
20
12
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
4
1.80000
M4
6.25
MMSG2-20RJ12
MMSG2-20LJ14
MMSG2-20LJ14
L
2.0
20
14
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
5
2.30000
M4
6.25
MMSG2-20RJ14
MMSG2-20LJ15
MMSG2-20LJ15
L
2.0
20
15
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
5
2.30000
M4
6.25
MMSG2-20RJ15
MMSG2-20LJ16
MMSG2-20LJ16
L
2.0
20
16
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
5
2.30000
M4
6.25
MMSG2-20RJ16
MMSG2-20LJ17
MMSG2-20LJ17
L
2.0
20
17
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
5
2.30000
M4
6.25
MMSG2-20RJ17
MMSG2-20LJ18
MMSG2-20LJ18
L
2.0
20
18
35
40.0
42.70
35
21.98
16.35
12.5
20
9
24.54
51.57
B3K
6
2.80000
M5
6.25
MMSG2-20RJ18
MMSG2.5-20R
MMSG2.5-20R
R
2.5
20
14
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3
0
0.00000
0
0.00
MMSG2.5-20L
MMSG2.5-20RJ14
MMSG2.5-20RJ14
R
2.5
20
14
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
5
2.30000
M4
8.00
MMSG2.5-20LJ14
MMSG2.5-20RJ15
MMSG2.5-20RJ15
R
2.5
20
15
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
5
2.30000
M4
8.00
MMSG2.5-20LJ15
MMSG2.5-20RJ16
MMSG2.5-20RJ16
R
2.5
20
16
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
5
2.30000
M4
8.00
MMSG2.5-20LJ16
MMSG2.5-20RJ17
MMSG2.5-20RJ17
R
2.5
20
17
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
5
2.30000
M4
8.00
MMSG2.5-20LJ17
MMSG2.5-20RJ18
MMSG2.5-20RJ18
R
2.5
20
18
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
6
2.80000
M5
8.00
MMSG2.5-20LJ18
MMSG2.5-20RJ19
MMSG2.5-20RJ19
R
2.5
20
19
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
6
2.80000
M5
8.00
MMSG2.5-20LJ19
MMSG2.5-20RJ20
MMSG2.5-20RJ20
R
2.5
20
20
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
6
2.80000
M5
8.00
MMSG2.5-20LJ20
MMSG2.5-20RJ22
MMSG2.5-20RJ22
R
2.5
20
22
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
6
2.80000
M5
8.00
MMSG2.5-20LJ22
MMSG2.5-20L
MMSG2.5-20L
L
2.5
20
14
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3
0
0.00000
0
0.00
MMSG2.5-20R
MMSG2.5-20LJ14
MMSG2.5-20LJ14
L
2.5
20
14
42
50.0
53.20
45
28.63
21.60
16.0
26
11
30.89
50.47
B3K
5
2.30000
M4
8.00
MMSG2.5-20RJ14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表