Angular Miter Gears (SAM)
KHK KOHARA GEAR
Miter Gears
Powered by
CAD模型選擇
{khk/miter_gears/angular_miter_gears_sam_asmtab.prj},{NB=SAM2-20060_On},{CN=SAM2-20060},{COMBINATION=1},{SA=60},{M=2.0},{Z=20},{A=12},{B=32},{C=40},{D=43.46},{E=50},{F=26.39},{G=16.36},{H=13.05},{I=24},{J=12.0},{K=21.93},{L=33.40},{S=B3},{PN=SAM2-20060},{WMF=B3006.WMF},{X=0.5},{Y=0.5},{PPATH=angular_miter_gears_sam_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
SA
Shaftangle
[°]
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
SAM1.5-20045
SAM1.5-20045
45
1.5
20
8
25
30
32.77
45
19.33
9.36
7.75
18
11.0
17.00
25.10
B3
SAM1.5-20045
SAM2-20045
SAM2-20045
45
2.0
20
10
30
40
43.69
60
26.08
12.48
9.65
24
15.0
20.92
25.10
B3
SAM2-20045
SAM2.5-20045
SAM2.5-20045
45
2.5
20
12
40
50
54.62
75
31.92
15.60
12.58
30
18.0
30.07
25.10
B3
SAM2.5-20045
SAM3-20045
SAM3-20045
45
3.0
20
14
50
60
65.54
90
38.66
18.72
15.51
36
22.0
34.00
25.10
B3
SAM3-20045
SAM1.5-20060
SAM1.5-20060
60
1.5
20
8
25
30
32.59
40
22.30
14.77
12.58
21
9.0
18.18
33.40
B3
SAM1.5-20060
SAM2-20060
SAM2-20060
60
2.0
20
12
32
40
43.46
50
26.39
16.36
13.05
24
12.0
21.93
33.40
B3
SAM2-20060
SAM2.5-20060
SAM2.5-20060
60
2.5
20
14
40
50
54.33
60
30.49
17.94
13.82
28
15.0
29.15
33.40
B3
SAM2.5-20060
SAM3-20060
SAM3-20060
60
3.0
20
16
50
60
65.19
70
34.59
19.54
15.16
32
18.0
36.36
33.40
B3
SAM3-20060
SAM1.5-20120
SAM1.5-20120
120
1.5
20
8
26
30
31.50
26
20.69
18.64
13.88
18
5.0
19.22
65.87
B3
SAM1.5-20120
SAM2-20120
SAM2-20120
120
2.0
20
12
34
40
42.00
34
26.86
24.18
17.26
24
6.5
26.78
65.87
B3
SAM2-20120
SAM2.5-20120
SAM2.5-20120
120
2.5
20
14
42
50
52.50
42
33.22
29.73
20.64
29
8.5
32.03
65.87
B3
SAM2.5-20120
SAM3-20120
SAM3-20120
120
3.0
20
16
50
60
63.00
50
39.39
35.28
24.02
35
10.0
39.59
65.87
B3
SAM3-20120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hardened Miter Gears (SMA)
KHK KOHARA GEAR
12.04.2024
RZ - RZ models
Unimec (IT)
22.06.2022
Steel, Spur Gears (SS)
KHK KOHARA GEAR
12.04.2024
Spiral Miter Gears (MMS)
KHK KOHARA GEAR
12.04.2024
Injection Molded Spur Gears (DS)
KHK KOHARA GEAR
12.04.2024
Miter Gears (SM)
KHK KOHARA GEAR
12.04.2024
Stainless Steel Miter Gears (SUM)
KHK KOHARA GEAR
12.04.2024
Stainless Steel Bevel Gears (SUB)
KHK KOHARA GEAR
12.04.2024
Hardened Miter Gears (SMB)
KHK KOHARA GEAR
12.04.2024
Bevel Gears (SB)
KHK KOHARA GEAR
12.04.2024
Spiral Bevel Gears (MBSA)
KHK KOHARA GEAR
12.04.2024
BB1_001_101 - Deep groove ball bearings
SKF
06.06.2024
Ground Spiral Miter Gears (SMSG)
KHK KOHARA GEAR
12.04.2024
Sintered Metal Miter Gears (LM)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表