Zahnriemen - aus Polyurethan, metrische Teilung, Profil T-DL, endlos
Ketten Fuchs
Zahnriemen
Powered by
CAD模型選擇
{ketten_fuchs/zahnriemen/polyre_zahn_met_tdl_tei.prj},{NB=Polyurethan Zahnriemen, endlos, metrische Teilung, Profil T-DL 10-T10-630-DL},{IDNR=},{CNSORDERNO=T10-630-DL},{WL=630.0},{Z=63},{SB=10},{SBX=10,12,16,20,25,32,50,75},{P=10.0},{H2=2.5},{HT=7.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Bestellnummer
ⁿ/ₐ
WL
Wirklänge
[mm]
Z
Zähnezahl
ⁿ/ₐ
P
Abmessung
[mm]
H2
Abmessung
[mm]
HT
Abmessung
[mm]
Polyurethan Zahnriemen, m...
T2,5-120-DL
457.5
183
2.5
0.7
2.7
Polyurethan Zahnriemen, m...
T5-410-DL
410.0
82
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-460-DL
460.0
92
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-515-DL
515.0
103
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-525-DL
525.0
105
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-550-DL
550.0
110
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-590-DL
590.0
118
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-620-DL
620.0
124
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-685-DL
685.0
137
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-700-DL
700.0
140
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-750-DL
750.0
150
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-815-DL
815.0
163
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-840-DL
840.0
168
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-860-DL
860.0
172
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-940-DL
940.0
188
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T5-1100-DL
1100.0
220
5.0
1.2
3.4
Polyurethan Zahnriemen, m...
T10-260-DL
260.0
26
10.0
2.5
7.0
Polyurethan Zahnriemen, m...
T10-530-DL
530.0
53
10.0
2.5
7.0
Polyurethan Zahnriemen, m...
T10-630-DL
630.0
63
10.0
2.5
7.0
Polyurethan Zahnriemen, m...
T10-660-DL
660.0
66
10.0
2.5
7.0
Polyurethan Zahnriemen, m...
T10-700-DL
700.0
70
10.0
2.5
7.0
Polyurethan Zahnriemen, m...
T10-720-DL
720.0
72
10.0
2.5
7.0
Polyurethan Zahnriemen, m...
T10-800-DL
800.0
80
10.0
2.5
7.0
Polyurethan Zahnriemen, m...
T10-840-DL
840.0
84
10.0
2.5
7.0
Polyurethan Zahnriemen, m...
T10-900-DL
900.0
90
10.0
2.5
7.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Spur gears plastic SH - Straight toothed spur gears made of polyacetal
Ketten Fuchs
22.11.2013
Timing - Polyurethane timing belt, continuous, metric pitch, T profile
Ketten Fuchs
22.11.2013
Timing - Polyurethane timing belt, continuous, metric pitch AT Profile
Ketten Fuchs
22.11.2013
Sliding Hubs - Hatorq®-Rutschnaben
Ketten Fuchs
26.11.2013
TRBK - Rubber open timing belt
HEFA
01.06.2024
Timing - Neoprene HTD timing belts, HTD profile endlessly
Ketten Fuchs
22.11.2013
Zahnriemenscheibe - Toothed belt pulleys (metric T-division)
Ketten Fuchs
23.07.2021
Gear motor for door control systems
SIEMENS
04.05.2022
MAE-ZR-T5-BR25-PU - T-Timing Belt, Profile T5, Timing Belt Width 25mm
MÄDLER
10.04.2024
HTD-Toothed belt pulleys - metric division, HTD profile
Ketten Fuchs
23.07.2021
MAE-ZR-T5-BR10-PU - T-Timing Belt, Profile T5, Timing Belt Width 10mm
MÄDLER
10.04.2024
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
Timing belt pulleys with pilot bore L050 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
TBN__L - Timing Belts L (Pitch 9.525mm)
Misumi
31.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表